Loading
View all 801 General Purpose
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
801-ASC1711

General Purpose Limit Switch

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
801 General Purpose Limit Switch, Roller Lever Type, Slow Action, Spring Return, Type 10 Housing Style, Arrangement C
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Unique Product Identifier
801-ASC1711
UPC
662073196105
Estimated Lead Time
31 days
Country of Origin
Dominican Republic
Action
Slow Action Spring Return
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
With status indication
False
Switching function
Slow-action switch
Contact current rating, standard duty
6A @ 120V AC
Contact current rating, light duty
3A @ 120V AC
Contact arrangement
1 normally open contact & 1 normally closed contact
Output electronic
False
Suitable for safety functions
True
Width sensor
123.95 mm
Length of sensor
162.1 mm
Material housing
Metal
List of degrees of protection (NEMA)
7/9
Return code
Spring return
Nominal travel to operate contacts
26° @ contact arrangement H
Over travel, min
4° @ contact arrangement H
Force to operate contacts, max
27.81 N
Limit switch number
Housing type 10 for slow action, spring return
Construction type housing
Cuboid
Height of sensor
156.46 mm
Lever type
Roller
Ambient temperature
0 to 40 °C
General Publication
Product Cutsheet --
Technical Data Publication
limit-td001_-en-p LIMIT-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
801-ASC1711
UPC
662073196105
Estimated Lead Time
31 days
Country of Origin
Dominican Republic
Technical Specifications
Action
Slow Action Spring Return
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
With status indication
False
Switching function
Slow-action switch
Contact current rating, standard duty
6A @ 120V AC
Contact current rating, light duty
3A @ 120V AC
Contact arrangement
1 normally open contact & 1 normally closed contact
Output electronic
False
Suitable for safety functions
True
Width sensor
123.95 mm
Length of sensor
162.1 mm
Material housing
Metal
List of degrees of protection (NEMA)
7/9
Return code
Spring return
Nominal travel to operate contacts
26° @ contact arrangement H
Over travel, min
4° @ contact arrangement H
Force to operate contacts, max
27.81 N
Limit switch number
Housing type 10 for slow action, spring return
Construction type housing
Cuboid
Height of sensor
156.46 mm
Lever type
Roller
Ambient temperature
0 to 40 °C
Documents
Product Cutsheet General
--
limit-td001_-en-p Technical Data
LIMIT-TD001
General Publication
Product Cutsheet --
Technical Data Publication
limit-td001_-en-p LIMIT-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
General Purpose Limit Switch
CloseClose
801-ASC1711
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose