Loading
View all 800Z Zero-Force Touch Buttons
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Preferred
800z-gp2q4

Electronic Palm Button 800Z PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
22.5mm Type 4/4X/13 IP66 Zero-Force Momentary General Purpose Touch Button, 10-30V DC, PNP (Sourcing Output), 4-pin QD
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Construction
Environmental
Accessory
Electrical
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
800z-gp2q4
UPC
611320336764
Estimated Lead Time
22 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Type
Electronic Palm Button
Spring-return
False
Hole diameter
22.5 mm
Mounting type
22.5 mm mounting (micro connector)
Shock
Tested @ 100 G (mechanical durability)
Vibration
Endurance: tested @ 10 G, 1.52 mm displacement
Operating force
Zero
Degree of protection (IP)
IP66
List of degrees of protection (NEMA)
4, 4X, 13
Connection type
4-pin quick connect
Touch button type
General purpose line
Degree of protection (NEMA)
4
Housing/guard
Valox 357
Operating temperature
-25 °F
Storage temperature
-40 °F
Humidity
95% RH from 25...50 °C (77...122 °F) (full ops)
Gasket
BUNA-N
Connector
Insulator material (micro connector): Nylon
Input voltage
Solid-state type: low voltage (800Z-GN/GP): 10...30V DC
Switching function latching
False
OFF-delay, max
60 ms
ON-delay, max
76 ms
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Repair Parts List --
European Union REACH Candidate List Substances in Rockwell Automation Products PEC-TD011
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC Australian RCM Eurasion Economic Community
  • China CCC
  • Australian RCM
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800z-gp2q4
UPC
611320336764
Estimated Lead Time
22 days
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Type
Electronic Palm Button
Spring-return
False
Hole diameter
22.5 mm
Mounting type
22.5 mm mounting (micro connector)
Shock
Tested @ 100 G (mechanical durability)
Vibration
Endurance: tested @ 10 G, 1.52 mm displacement
Operating force
Zero
Degree of protection (IP)
IP66
List of degrees of protection (NEMA)
4, 4X, 13
Connection type
4-pin quick connect
Touch button type
General purpose line
Degree of protection (NEMA)
4
Housing/guard
Valox 357
Operating temperature
-25 °F
Storage temperature
-40 °F
Humidity
95% RH from 25...50 °C (77...122 °F) (full ops)
Gasket
BUNA-N
Connector
Insulator material (micro connector): Nylon
Input voltage
Solid-state type: low voltage (800Z-GN/GP): 10...30V DC
Switching function latching
False
OFF-delay, max
60 ms
ON-delay, max
76 ms
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast General
--
Product Cutsheet General
--
Repair Parts List General
--
European Union REACH Candidate List Substances in Rockwell Automation Products General
PEC-TD011
800-td010_-en-p Technical Data
800-TD010
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Repair Parts List --
European Union REACH Candidate List Substances in Rockwell Automation Products PEC-TD011
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
China CCC Australian RCM Eurasion Economic Community
  • China CCC
  • Australian RCM
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Electronic Palm Button 800Z PB
CloseClose
800z-gp2q4
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose