800t-qt24b
30mm Pilot Light 800T PB
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Description
30.5mm Type 4/13 Pilot Light, Full Voltage, Push-to-Test, Incand., Blue, 24V AC/DC, 1 NO-1 NC
Overview
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
| Unique Product Identifier |
800t-qt24b
|
|---|---|
| UPC |
662073157328
|
| Estimated Lead Time |
50 days
|
| Country of Origin |
China
|
| Style |
Push-to-Test Type
|
|---|---|
| Type |
30mm Pilot Light
|
| Number of indicator lights |
1
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Illumination lamp type |
Incandescent
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Operator construction/material |
Metal
|
| Illumination module type |
Full voltage
|
| Illumination module input voltage |
24V AC/DC
|
| Suitable for illumination |
True
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator function |
Push-to-test
|
| Operator type |
Pilot light, with lA test feature
|
| Vibration |
10 G maximum
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Illumination module termination wire range |
14 - 18 AWG (x2)
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap type |
Fresnal
|
| Operator cap color |
Blue
|
| Operator cap/button material |
Plastic
|
| Contact block configuration |
1-NO 1-NC standard contacts
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
False
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CSA Listed
- CSA Listed Hazardous
- UL Listed
- UL Listed Hazardous
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
| Unique Product Identifier |
800t-qt24b
|
|---|---|
| UPC |
662073157328
|
| Estimated Lead Time |
50 days
|
| Country of Origin |
China
|
Technical Specifications
| Style |
Push-to-Test Type
|
|---|---|
| Type |
30mm Pilot Light
|
| Number of indicator lights |
1
|
|---|---|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Illumination lamp type |
Incandescent
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Operator construction/material |
Metal
|
| Illumination module type |
Full voltage
|
| Illumination module input voltage |
24V AC/DC
|
| Suitable for illumination |
True
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator function |
Push-to-test
|
| Operator type |
Pilot light, with lA test feature
|
| Vibration |
10 G maximum
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Illumination module termination wire range |
14 - 18 AWG (x2)
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap type |
Fresnal
|
| Operator cap color |
Blue
|
| Operator cap/button material |
Plastic
|
| Contact block configuration |
1-NO 1-NC standard contacts
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
False
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Selection Guide
General
800T-BR012 |
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Repair Parts List
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CSA Listed
- CSA Listed Hazardous
- UL Listed
- UL Listed Hazardous
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
30mm Pilot Light 800T PB
800t-qt24b
Close
Print
Copyright ©2026 Rockwell Automation, Inc.