Product Type | Electronic Palm Button |
---|
Spring-return | False |
---|---|
Hole diameter | 30.5 mm |
Mounting type | 30.5 mm mounting (mini connector) |
Shock | Tested @ 100 G (mechanical durability) |
Vibration | Endurance: tested @ 10 G, 1.52 mm displacement |
Operating force | Zero |
Degree of protection (IP) | IP66 |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Connection type | 6 ft 4-wire cable |
Touch button type | General purpose line |
Degree of protection (NEMA) | 4 |
Housing/guard | Valox 357 |
Operating temperature | -25 °F |
---|---|
Storage temperature | -40 °F |
Humidity | 95% RH from 25...50 °C (77...122 °F) (full ops) |
Gasket | BUNA-N |
---|---|
Connector | Insulator material (mini connector): PVC |
Input voltage | Solid-state type: low voltage (800Z-GN/GP): 10...30V DC |
---|---|
Switching function latching | False |
OFF-delay, max | 60 ms |
ON-delay, max | 76 ms |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.412 |
Lead Time | 26 |
Dimension Width | 6.706 |
Dimension Length | 23.19 |
Stock Status | NON_STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | Push my Buttons Podcast | -- |
General | European Union REACH Candidate List Substances in Rockwell Automation Products | PEC-TD011 |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Australian RCM
This product was certified with the above certifications as of 2024-12-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | Electronic Palm Button |
---|
Spring-return | False |
---|---|
Hole diameter | 30.5 mm |
Mounting type | 30.5 mm mounting (mini connector) |
Shock | Tested @ 100 G (mechanical durability) |
Vibration | Endurance: tested @ 10 G, 1.52 mm displacement |
Operating force | Zero |
Degree of protection (IP) | IP66 |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Connection type | 6 ft 4-wire cable |
Touch button type | General purpose line |
Degree of protection (NEMA) | 4 |
Housing/guard | Valox 357 |
Operating temperature | -25 °F |
---|---|
Storage temperature | -40 °F |
Humidity | 95% RH from 25...50 °C (77...122 °F) (full ops) |
Gasket | BUNA-N |
---|---|
Connector | Insulator material (mini connector): PVC |
Input voltage | Solid-state type: low voltage (800Z-GN/GP): 10...30V DC |
---|---|
Switching function latching | False |
OFF-delay, max | 60 ms |
ON-delay, max | 76 ms |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.412 |
Lead Time | 26 |
Dimension Width | 6.706 |
Dimension Length | 23.19 |
Stock Status | NON_STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
Push my Buttons Podcast
General
-- |
European Union REACH Candidate List Substances in Rockwell Automation Products
General
PEC-TD011 |
800-td010_-en-p
Technical Data
800-TD010 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | Push my Buttons Podcast | -- |
General | European Union REACH Candidate List Substances in Rockwell Automation Products | PEC-TD011 |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Australian RCM
This product was certified with the above certifications as of 2024-12-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.