Spring-return | False |
---|---|
Hole diameter | 22.5 mm |
Mounting type | 22.5 mm mounting (micro connector) |
Shock | Tested @ 100 G (mechanical durability) |
Vibration | Endurance: tested @ 10 G, 1.52 mm displacement |
Operating force | Zero |
Degree of protection (IP) | IP66 |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Connection type | 24 ft 4-wire cable |
Touch button type | General purpose line |
Degree of protection (NEMA) | 4 |
Housing/guard | Valox 357 |
Operating temperature | -25 °F |
---|---|
Storage temperature | -40 °F |
Humidity | 95% RH from 25...50 °C (77...122 °F) (full ops) |
Gasket | BUNA-N |
---|---|
Connector | Insulator material (micro connector): Nylon |
Input voltage | Solid-state type: low voltage (800Z-GN/GP): 10...30V DC |
---|---|
Switching function latching | False |
OFF-delay, max | 60 ms |
ON-delay, max | 76 ms |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.35 |
Lead Time | 31 |
Dimension Width | 23.495 |
Dimension Length | 22.225 |
Stock Status | NON_STOCKED |
Weight | 0.585 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | European Union REACH Candidate List Substances in Rockwell Automation Products | PEC-TD011 |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Spring-return | False |
---|---|
Hole diameter | 22.5 mm |
Mounting type | 22.5 mm mounting (micro connector) |
Shock | Tested @ 100 G (mechanical durability) |
Vibration | Endurance: tested @ 10 G, 1.52 mm displacement |
Operating force | Zero |
Degree of protection (IP) | IP66 |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Connection type | 24 ft 4-wire cable |
Touch button type | General purpose line |
Degree of protection (NEMA) | 4 |
Housing/guard | Valox 357 |
Operating temperature | -25 °F |
---|---|
Storage temperature | -40 °F |
Humidity | 95% RH from 25...50 °C (77...122 °F) (full ops) |
Gasket | BUNA-N |
---|---|
Connector | Insulator material (micro connector): Nylon |
Input voltage | Solid-state type: low voltage (800Z-GN/GP): 10...30V DC |
---|---|
Switching function latching | False |
OFF-delay, max | 60 ms |
ON-delay, max | 76 ms |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.35 |
Lead Time | 31 |
Dimension Width | 23.495 |
Dimension Length | 22.225 |
Stock Status | NON_STOCKED |
Weight | 0.585 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
European Union REACH Candidate List Substances in Rockwell Automation Products
General
PEC-TD011 |
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
Push my Buttons Podcast
General
-- |
800-td010_-en-p
Technical Data
800-TD010 |
Type | Resource | Publication |
---|---|---|
General | European Union REACH Candidate List Substances in Rockwell Automation Products | PEC-TD011 |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.