Loading
View all 800Z Zero-Force Touch Buttons
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800Z-GF2065

Electronic Palm Button 800Z PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
22.5mm Type 4/4X/13 IP66 Zero-Force Momentary General Purpose Touch Button, 100-240V AC Input, Relay Output - 6 ft. (1.8m) Cabled
  • Add to BOM
  • Repair services
  • Get support
800Z-GF2065

Electronic Palm Button 800Z PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
22.5mm Type 4/4X/13 IP66 Zero-Force Momentary General Purpose Touch Button, 100-240V AC Input, Relay Output - 6 ft. (1.8m) Cabled
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Accessory
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
800Z-GF2065
UPC
611320150766
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Mechanical
Hole diameter
22.5 mm
Mounting type
22.5 mm mounting (micro connector)
Operating force
Zero
Shock
Tested @ 100 G (mechanical durability)
Spring-return
False
Vibration
Endurance: tested @ 10 G, 1.52 mm displacement
Construction
Connection type
6 ft 5-wire cable
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4
Housing/guard
Valox 357
List of degrees of protection (NEMA)
4, 4X, 13
Touch button type
General purpose line
Accessory
Connector
Insulator material (micro connector): Nylon
Gasket
BUNA-N
Electrical life cycle
Relay output 200000 ops @ 2 A inductive, 4 A resistive
Input voltage
Relay type: full voltage (800Z-GF): 100...240V AC (+10%, -15%)
OFF-delay, max
60 ms
ON-delay, max
76 ms
Switching function latching
False
Humidity
95% RH from 25...50 °C (77...122 °F) (full ops)
Operating temperature
-25 °F
Storage temperature
-40 °F
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Repair Parts List --
European Union REACH Candidate List Substances in Rockwell Automation Products PEC-TD011
Push my Buttons Podcast --
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC Australian RCM Eurasion Economic Community
  • China CCC
  • Australian RCM
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800Z-GF2065
UPC
611320150766
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Physical Characteristics
Mechanical
Hole diameter
22.5 mm
Mounting type
22.5 mm mounting (micro connector)
Operating force
Zero
Shock
Tested @ 100 G (mechanical durability)
Spring-return
False
Vibration
Endurance: tested @ 10 G, 1.52 mm displacement
Construction
Connection type
6 ft 5-wire cable
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4
Housing/guard
Valox 357
List of degrees of protection (NEMA)
4, 4X, 13
Touch button type
General purpose line
Accessory
Connector
Insulator material (micro connector): Nylon
Gasket
BUNA-N
Electrical & Connectivity
Electrical life cycle
Relay output 200000 ops @ 2 A inductive, 4 A resistive
Input voltage
Relay type: full voltage (800Z-GF): 100...240V AC (+10%, -15%)
OFF-delay, max
60 ms
ON-delay, max
76 ms
Switching function latching
False
Compliance & Environment
Humidity
95% RH from 25...50 °C (77...122 °F) (full ops)
Operating temperature
-25 °F
Storage temperature
-40 °F
Drawings
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
Dimension Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Repair Parts List General
--
European Union REACH Candidate List Substances in Rockwell Automation Products General
PEC-TD011
Push my Buttons Podcast General
--
800-td010_-en-p Technical Data
800-TD010
General Publication
Product Cutsheet --
Repair Parts List --
European Union REACH Candidate List Substances in Rockwell Automation Products PEC-TD011
Push my Buttons Podcast --
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=China CCC, link=~NULL~} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/800z-ct001_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/800-ct001_-ru-e.pdf}
  • China CCC
  • Australian RCM
  • Eurasion Economic Community
  • CE

This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Electronic Palm Button 800Z PB
CloseClose
800Z-GF2065
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose