| Type |
30mm Pilot Light
|
|---|
| Number of indicator lights |
1
|
|---|---|
| Illumination lamp type |
Incandescent
|
| Operator construction/material |
Metal
|
| Illumination module type |
Transformer
|
| Illumination module input voltage |
240V AC @ 50/60Hz
|
| Suitable for illumination |
True
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Pilot light
|
| Vibration |
10 G maximum
|
| Shock |
100 G (no damage)
|
| Terminations with finger safe covers |
True
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap type |
Fresnal
|
| Operator cap color |
White
|
| Operator cap/button material |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CSA Listed
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Pilot Light
|
|---|
| Number of indicator lights |
1
|
|---|---|
| Illumination lamp type |
Incandescent
|
| Operator construction/material |
Metal
|
| Illumination module type |
Transformer
|
| Illumination module input voltage |
240V AC @ 50/60Hz
|
| Suitable for illumination |
True
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Pilot light
|
| Vibration |
10 G maximum
|
| Shock |
100 G (no damage)
|
| Terminations with finger safe covers |
True
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap type |
Fresnal
|
| Operator cap color |
White
|
| Operator cap/button material |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CSA Listed
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.