View all 800T/H Operators
800TC-FXT6BJXX
30mm Push-Pull Device 800T PB
Product at a glance
Product at a glance
| Cap Selection |
Standard Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
True
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Red
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator cap text/symbol |
No legend on cap
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator type |
Push-Pull Unit
|
| Position 4 contact block |
1 NC, mini contact block (800T-XD6)
|
| Operator special function |
Maintained with twist release
|
| Position 2 contact block |
1 NCLB, standard contact block (800T-XD4)
|
| Position 1 contact block |
1 NCLB, 1 NO, standard contact block (800T-XA1)
|
| Position 3 contact block |
No block this position
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
Custom configuration - consult factory
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Metal
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CE
- CSA Listed
- CSA Listed Hazardous
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cap Selection |
Standard Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
True
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Red
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator cap text/symbol |
No legend on cap
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator type |
Push-Pull Unit
|
| Position 4 contact block |
1 NC, mini contact block (800T-XD6)
|
| Operator special function |
Maintained with twist release
|
| Position 2 contact block |
1 NCLB, standard contact block (800T-XD4)
|
| Position 1 contact block |
1 NCLB, 1 NO, standard contact block (800T-XA1)
|
| Position 3 contact block |
No block this position
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
Custom configuration - consult factory
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Metal
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CE
- CSA Listed
- CSA Listed Hazardous
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.