| Type |
30mm Pilot Light
|
|---|
| Number of indicator lights |
3
|
|---|---|
| Illumination lamp type |
LED
|
| Operator construction/material |
Metal
|
| Illumination module type |
Full voltage
|
| Illumination module input voltage |
24V AC/DC
|
| Suitable for illumination |
True
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Pilot light, cluster type
|
| Vibration |
10 G maximum
|
| Shock |
100 G (no damage)
|
| Illumination module termination wire range |
14 - 18 AWG (x2)
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap 2 color |
Green
|
| Operator cap 4 color |
Red
|
| Operator cap/button shape |
Round
|
| Operator cap 1 color |
Amber
|
| Operator cap 3 color |
No color
|
| Operator cap type |
Fresnal
|
| Operator cap/button material |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Class I, div. 2
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
- UL Listed Hazardous
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Pilot Light
|
|---|
| Number of indicator lights |
3
|
|---|---|
| Illumination lamp type |
LED
|
| Operator construction/material |
Metal
|
| Illumination module type |
Full voltage
|
| Illumination module input voltage |
24V AC/DC
|
| Suitable for illumination |
True
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Pilot light, cluster type
|
| Vibration |
10 G maximum
|
| Shock |
100 G (no damage)
|
| Illumination module termination wire range |
14 - 18 AWG (x2)
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap 2 color |
Green
|
| Operator cap 4 color |
Red
|
| Operator cap/button shape |
Round
|
| Operator cap 1 color |
Amber
|
| Operator cap 3 color |
No color
|
| Operator cap type |
Fresnal
|
| Operator cap/button material |
Plastic
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Class I, div. 2
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Selection Guide
General
800T-BR012 |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
- UL Listed Hazardous
- China CCC
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.