Preferred
800T-NX446
30mm Padlocking Guard 800T PB
Product at a glance
Product at a glance
| Size |
30 mm
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Instruction sheet for 800T-NX446, 800T-NX446A Padlocking Attachments | 800T-IN021 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CSA Listed
- CE
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Size |
30 mm
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Instruction sheet for 800T-NX446, 800T-NX446A Padlocking Attachments
General
800T-IN021 |
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Instruction sheet for 800T-NX446, 800T-NX446A Padlocking Attachments | 800T-IN021 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CSA Listed
- CE
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.