| Colour |
White
|
|---|
| Lamp voltage |
120 V
|
|---|---|
| Technology |
LED
|
| Current, typical |
12 mA
|
| Catalog voltage code |
10, 13
|
| Leakage current |
3 mA
|
| Type |
Full voltage
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 800T-BR012 |
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2025-12-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Colour |
White
|
|---|
| Lamp voltage |
120 V
|
|---|---|
| Technology |
LED
|
| Current, typical |
12 mA
|
| Catalog voltage code |
10, 13
|
| Leakage current |
3 mA
|
| Type |
Full voltage
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Selection Guide
General
800T-BR012 |
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| Type | Resource | Publication |
|---|---|---|
| General | Selection Guide | 800T-BR012 |
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2025-12-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.