Product Type | 30mm Potentiom |
---|
Terminations with finger safe covers | False |
---|---|
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Hole diameter | 30.5 mm |
Suitable for illumination | False |
Operator mechanical design life (cycles, min.) | 25000 None |
Operator function | Single turn |
Vibration | 10 G maximum |
Potentiometer module termination wire range | 14 - 18 AWG (x2) |
Shock | 100 G (no damage) |
Potentiometer module termination tightening torque | 6 - 7 in-lb / 0.7 - 0.8 N-m |
Potentiometer module power rating | 2 W |
---|---|
Potentiometer module input voltage | 300V AC/DC (6V DC min) |
Potentiometer module resistance rating | Operator only |
Type of electric connection | Screw connection |
Operator construction/material | Metal |
---|---|
Operator cap/button shape | Round |
Operator cap color | Black |
Operator cap/button material | Plastic |
Operator cap type | Standard knob |
Operator type | Potentiom unit |
Hazardous location rating | False |
---|---|
Humidity | 50 % |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.893 |
Lead Time | 5 |
Dimension Width | 5.994 |
Dimension Length | 9.601 |
Stock Status | NON_STOCKED |
Weight | 0.127 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 30mm Potentiom |
---|
Terminations with finger safe covers | False |
---|---|
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Hole diameter | 30.5 mm |
Suitable for illumination | False |
Operator mechanical design life (cycles, min.) | 25000 None |
Operator function | Single turn |
Vibration | 10 G maximum |
Potentiometer module termination wire range | 14 - 18 AWG (x2) |
Shock | 100 G (no damage) |
Potentiometer module termination tightening torque | 6 - 7 in-lb / 0.7 - 0.8 N-m |
Potentiometer module power rating | 2 W |
---|---|
Potentiometer module input voltage | 300V AC/DC (6V DC min) |
Potentiometer module resistance rating | Operator only |
Type of electric connection | Screw connection |
Operator construction/material | Metal |
---|---|
Operator cap/button shape | Round |
Operator cap color | Black |
Operator cap/button material | Plastic |
Operator cap type | Standard knob |
Operator type | Potentiom unit |
Hazardous location rating | False |
---|---|
Humidity | 50 % |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.893 |
Lead Time | 5 |
Dimension Width | 5.994 |
Dimension Length | 9.601 |
Stock Status | NON_STOCKED |
Weight | 0.127 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.