800T-J4AR
30mm Selector Switch 800T PB
Rockwell Automation announces that as of April 30, 2025, the 30mm Selector Switch 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2025
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of April 30, 2025, the 30mm Selector Switch 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2025
Replacement Category:
Direct Replacement
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Contact block electrical design life (cycles, at max. load) |
200000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator function |
Spring return from left
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
1-NO 1-NC logic reed contacts
|
| Contact block operational voltage, max |
150V AC @ 30V DC
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| Operator cap type |
Standard knob
|
| Operator cam code |
Standard cam
|
| Operator cap color |
Black with white insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Class I, Div. 2
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- China CCC
- CE
- CSA Listed Hazardous
- UL Listed Hazardous
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Contact block electrical design life (cycles, at max. load) |
200000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator function |
Spring return from left
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
1-NO 1-NC logic reed contacts
|
| Contact block operational voltage, max |
150V AC @ 30V DC
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| Operator cap type |
Standard knob
|
| Operator cam code |
Standard cam
|
| Operator cap color |
Black with white insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Class I, Div. 2
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
Selection Guide
General
800T-BR012 |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- China CCC
- CE
- CSA Listed Hazardous
- UL Listed Hazardous
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.