View all Back of Panel Components, 30 mm
800T-J17KE7CNJD
30mm Selector Switch 800T PB
Rockwell Automation announces that as of April 30, 2025, the 30mm Selector Switch 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2025
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of April 30, 2025, the 30mm Selector Switch 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2025
Replacement Category:
Direct Replacement
| Type |
30mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator function |
Maintained
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
Custom configuration - consult factory
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Position 2 contact block |
2 NC, standard contact block (800T-XA4)
|
| Position 1 contact block |
1 NCLB, 1 NC, standard contact block (800T-XA7)
|
| Position 3 contact block |
1 NCLB, standard contact block (800T-XD4)
|
| Position 4 contact block |
1 NO, standard contact block (800T-XD1)
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| Operator cap type |
Knob lever
|
| Operator cam code |
KE7
|
| Operator cap color |
Black with white insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Custom configuration - consult factory
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator function |
Maintained
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
Custom configuration - consult factory
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Position 2 contact block |
2 NC, standard contact block (800T-XA4)
|
| Position 1 contact block |
1 NCLB, 1 NC, standard contact block (800T-XA7)
|
| Position 3 contact block |
1 NCLB, standard contact block (800T-XD4)
|
| Position 4 contact block |
1 NO, standard contact block (800T-XD1)
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Metal
|
| Operator cap type |
Knob lever
|
| Operator cam code |
KE7
|
| Operator cap color |
Black with white insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Custom configuration - consult factory
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Selection Guide
General
800T-BR012 |
|
Push my Buttons Podcast
General
-- |
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CE
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.