| Product Type | 30mm Selector Switch |
|---|
| Number of switch positions | 3 |
|---|---|
| Hole diameter | 30.5 mm |
| Operator mechanical design life (cycles, min.) | 1000000 |
| Contact block electrical design life (cycles, at max. load) | 1000000 |
| Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
| Operator type | Selector switch |
| Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
| Operator function | Maintained |
| Shock | 25 G (contact fragility)/100 G (no damage) |
| Vibration | 10 G maximum |
| Contact block termination wire range | 14 - 18 AWG (x2) |
| Suitable for illumination | False |
|---|---|
| Contact block configuration | 1-NO 1-NC standard contacts |
| Contact block thermal current rating | 10 A |
| Contact block utilization category (AC) | A600, AC-15 |
| Contact block utilization category (DC) | Q600, DC-13 |
| Contact block operational voltage, max | 600V AC @ 600V DC |
| Terminations with finger safe covers | False |
|---|---|
| Operator cap/button material | Plastic |
| Operator construction/material | Metal |
| Operator cap type | Knob lever |
| Operator cam code | KA7 |
| Operator cap color | Black with white insert |
| Operating temperature | -25 °C |
|---|---|
| Hazardous location rating | False |
| Humidity | 50 % |
| Storage temperature | -40 °C |
| Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Repair Parts List | -- |
| General | Product Cutsheet | -- |
| General | Push my Buttons Podcast | -- |
| General | Selection Guide | 800T-BR012 |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CE
- UL Listed
- UL Listed Hazardous
- China CCC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Type | 30mm Selector Switch |
|---|
| Number of switch positions | 3 |
|---|---|
| Hole diameter | 30.5 mm |
| Operator mechanical design life (cycles, min.) | 1000000 |
| Contact block electrical design life (cycles, at max. load) | 1000000 |
| Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
| Operator type | Selector switch |
| Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
| Operator function | Maintained |
| Shock | 25 G (contact fragility)/100 G (no damage) |
| Vibration | 10 G maximum |
| Contact block termination wire range | 14 - 18 AWG (x2) |
| Suitable for illumination | False |
|---|---|
| Contact block configuration | 1-NO 1-NC standard contacts |
| Contact block thermal current rating | 10 A |
| Contact block utilization category (AC) | A600, AC-15 |
| Contact block utilization category (DC) | Q600, DC-13 |
| Contact block operational voltage, max | 600V AC @ 600V DC |
| Terminations with finger safe covers | False |
|---|---|
| Operator cap/button material | Plastic |
| Operator construction/material | Metal |
| Operator cap type | Knob lever |
| Operator cam code | KA7 |
| Operator cap color | Black with white insert |
| Operating temperature | -25 °C |
|---|---|
| Hazardous location rating | False |
| Humidity | 50 % |
| Storage temperature | -40 °C |
| Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
|---|
Documents
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Selection Guide
General
800T-BR012 |
|
800-td009_-en-p
Technical Data
800-TD009 |
| Type | Resource | Publication |
|---|---|---|
| General | Repair Parts List | -- |
| General | Product Cutsheet | -- |
| General | Push my Buttons Podcast | -- |
| General | Selection Guide | 800T-BR012 |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CE
- UL Listed
- UL Listed Hazardous
- China CCC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.