View all 800T/H Operators
800T-E1125
30 mm Cyl Lock Push-Button 800T PB
Rockwell Automation announces that as of July 28, 2023, the 30 mm Cyl Lock Push-Button 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
July 28, 2023
Replacement Category:
Engineering Replacement
Replacement Product:
800T-E11
[https://www.rockwellautomation.com/en-us/products/details.800T-E11.html]
Product at a glance
Rockwell Automation announces that as of July 28, 2023, the 30 mm Cyl Lock Push-Button 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
July 28, 2023
Replacement Category:
Engineering Replacement
Replacement Product:
800T-E11
[https://www.rockwellautomation.com/en-us/products/details.800T-E11.html]
Product at a glance
| Type |
30mm Cylinder Lock Push Button
|
|---|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Metal
|
| Operator cap type |
Standard unit
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Operator cap color |
N/A
|
| Operator cap/button size |
N/A
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator lock key code |
Dead bolt B key E104
|
| Operator function |
Cylinder lock
|
| Operator type |
Push button
|
| Operator special function |
Spring Bolt, Locking Position: In
|
| Contact block configuration |
No contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Metal
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Cylinder Lock Push Button
|
|---|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Metal
|
| Operator cap type |
Standard unit
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Operator cap color |
N/A
|
| Operator cap/button size |
N/A
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator lock key code |
Dead bolt B key E104
|
| Operator function |
Cylinder lock
|
| Operator type |
Push button
|
| Operator special function |
Spring Bolt, Locking Position: In
|
| Contact block configuration |
No contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Metal
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.