View all 800T/H Operators
800T-E1121
30 mm Cyl Lock Push-Button 800T PB
Rockwell Automation announces that as of April 30, 2025, the 30 mm Cyl Lock Push-Button 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of April 30, 2025, the 30 mm Cyl Lock Push-Button 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2025
Replacement Category:
No planned RA replacement
| Type |
30mm Cylinder Lock Push Button
|
|---|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Metal
|
| Operator cap type |
Standard unit
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Operator cap color |
N/A
|
| Operator cap/button size |
N/A
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator lock key code |
Dead bolt B key E131
|
| Operator function |
Cylinder lock
|
| Operator type |
Push button
|
| Operator special function |
Spring Bolt, Locking Position: In
|
| Contact block configuration |
No contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Metal
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30mm Cylinder Lock Push Button
|
|---|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Metal
|
| Operator cap type |
Standard unit
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Operator mechanical design life (cycles, min.) |
200000
|
| Operator cap color |
N/A
|
| Operator cap/button size |
N/A
|
| Enclosure compatibility (NEMA type) |
1, 4, 12, 13
|
| Operator lock key code |
Dead bolt B key E131
|
| Operator function |
Cylinder lock
|
| Operator type |
Push button
|
| Operator special function |
Spring Bolt, Locking Position: In
|
| Contact block configuration |
No contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Metal
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.