Loading
View all 800T/H Operators
  • alt text
  • alt text
alt text
alt text
800T-A4H

30mm Momentary Push Button 800T PB

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 800T-A4H product image
Allen-Bradley 800T-A4H product image
Allen-Bradley 800T-A4H product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of April 30, 2025, the 30mm Momentary Push Button 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: April 30, 2025 Replacement Category: Direct Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of April 30, 2025, the 30mm Momentary Push Button 800T PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: April 30, 2025 Replacement Category: Direct Replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Certification
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Type
30mm Momentary Push Button
Suitable for illumination
False
Operator cap/button shape
Round
Operator cap/button material
Plastic
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC-15
Contact block utilization category (DC)
Q600, DC-13
Contact block operational voltage, max
600V AC @ 600V DC
Operator cap type
Flush head
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Terminations with finger safe covers
False
Contact block electrical design life (cycles, at max. load)
1000000
Operator mechanical design life (cycles, min.)
1.0E7
Operator cap color
Gray
Operator cap/button size
30 mm
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Operator function
Momentary contact
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type
Push button
Operator special function
N/A
Contact block configuration
3 NO, 3 NC, standard contact block (800T-XA)
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
10 G maximum
Contact block termination wire range
14 - 18 AWG (x2)
Humidity
50 %
Operating temperature
-25 °C
Hazardous location rating
False
Storage temperature
-40 °C
Operator construction/material
Metal
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Repair Parts List --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type
30mm Momentary Push Button
Suitable for illumination
False
Operator cap/button shape
Round
Operator cap/button material
Plastic
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC-15
Contact block utilization category (DC)
Q600, DC-13
Contact block operational voltage, max
600V AC @ 600V DC
Operator cap type
Flush head
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Terminations with finger safe covers
False
Contact block electrical design life (cycles, at max. load)
1000000
Operator mechanical design life (cycles, min.)
1.0E7
Operator cap color
Gray
Operator cap/button size
30 mm
Enclosure compatibility (NEMA type)
1, 4, 12, 13
Operator function
Momentary contact
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operator type
Push button
Operator special function
N/A
Contact block configuration
3 NO, 3 NC, standard contact block (800T-XA)
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
10 G maximum
Contact block termination wire range
14 - 18 AWG (x2)
Humidity
50 %
Operating temperature
-25 °C
Hazardous location rating
False
Storage temperature
-40 °C
Operator construction/material
Metal
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Repair Parts List General
--
General Publication
Product Cutsheet --
Repair Parts List --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community
  • Eurasion Economic Community
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
30mm Momentary Push Button 800T PB
CloseClose
800T-A4H
Close
Print
Chevron LeftChevron Left
Allen-Bradley 800T-A4H product image
Chevron LeftChevron Left
Allen-Bradley 800T-A4H product image
Allen-Bradley 800T-A4H product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose