Product Type | 30mm Momentary Push Button |
---|
Suitable for illumination | False |
---|---|
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Contact block operational voltage, max | 150V AC @ 30V DC |
Operator cap type | Flush head |
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Terminations with finger safe covers | False |
Contact block electrical design life (cycles, at max. load) | 200000 None |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
Operator cap color | Green |
Operator cap/button size | 30 mm |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator function | Momentary contact |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator type | Push button |
Operator special function | N/A |
Contact block configuration | 1 NO, 1 NC, Logic Reed contact block (800T-XAR) |
Shock | 25 G (contact fragility)/100 G (no damage) |
Contact block termination wire range | 14 - 18 AWG (x2) |
Humidity | 50 % |
---|---|
Operating temperature | -25 °C |
Hazardous location rating | Class I, Div. 2 |
Storage temperature | -40 °C |
Operator construction/material | Metal |
---|
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 15 |
Dimension Width | 5.842 |
Dimension Length | 8.89 |
Stock Status | NON_STOCKED |
Weight | 0.136 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 30mm Momentary Push Button |
---|
Suitable for illumination | False |
---|---|
Operator cap/button shape | Round |
Operator cap/button material | Plastic |
Contact block operational voltage, max | 150V AC @ 30V DC |
Operator cap type | Flush head |
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Terminations with finger safe covers | False |
Contact block electrical design life (cycles, at max. load) | 200000 None |
Operator mechanical design life (cycles, min.) | 1.0E7 None |
Operator cap color | Green |
Operator cap/button size | 30 mm |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator function | Momentary contact |
Contact block termination tightening torque | 6 - 8 in-lb / 0.7 - 0.9 N-m |
Operator type | Push button |
Operator special function | N/A |
Contact block configuration | 1 NO, 1 NC, Logic Reed contact block (800T-XAR) |
Shock | 25 G (contact fragility)/100 G (no damage) |
Contact block termination wire range | 14 - 18 AWG (x2) |
Humidity | 50 % |
---|---|
Operating temperature | -25 °C |
Hazardous location rating | Class I, Div. 2 |
Storage temperature | -40 °C |
Operator construction/material | Metal |
---|
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 15 |
Dimension Width | 5.842 |
Dimension Length | 8.89 |
Stock Status | NON_STOCKED |
Weight | 0.136 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.