Loading
View all 800R Hazardous Location Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800R-2HAF4RL

30 mm Push-Button Station 800R PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Description
800R Pushbutton Station, Standard, 2 Push Buttons or 2 Push Buttons with 1 Pilot Light, Bulletin 800H Bootless Units, NEMA Type 4/4X/13 Bootless, Rosite Glass Polyester, START - STOP, 120V Full Voltage Pilot Light - Green
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Construction
Mechanical
Environmental
Electrical
Documents
Alternative Products
Technotes
Unique Product Identifier
800R-2HAF4RL
UPC
662073991229
Estimated Lead Time
21 days
Country of Origin
United States of America
Number of Push-Buttons
2 Push-Button Station
Number of push buttons
2
Enclosure material
Glass filled Polyester (Rosite)
Operator mounting hole dimension
30.5 mm
Operator mechanical design life (cycles, min.)
1.0E7
Operator cap type
Flush head
Hazardous location rating
Class I, Div. 2
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Conduit entry
3/4 in, 14 NPT
Operator special function
None
Operator legend text
START - STOP
Station type
Push button
Enclosure mounting
Surface mount
Contact block termination wire range
14 - 18 AWG (x2)
Termination style
Screw
Contact block electrical design life (cycles, at max. load)
1000000
Vibration
10 G maximum
Contact block configuration
1-NO 1-NC standard contacts
Shock
25 G (contact fragility)/100 G (no damage)
Operating temperature
-25 °C
Storage temperature
-40 °C
Humidity
50 %
Contact block operational voltage, max
600V AC @ 600V DC
Indication light(s)
Green, transformer type, 120V AC 50/60 Hz
Contact block utilization category (DC)
Q600, DC-13
Contact block utilization category (AC)
A600, AC-15
Contact block thermal current rating
10 A
General Publication
Product Cutsheet --
Technical Data Publication
800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800R-2HAF4RL
UPC
662073991229
Estimated Lead Time
21 days
Country of Origin
United States of America
Technical Specifications
Number of Push-Buttons
2 Push-Button Station
Number of push buttons
2
Enclosure material
Glass filled Polyester (Rosite)
Operator mounting hole dimension
30.5 mm
Operator mechanical design life (cycles, min.)
1.0E7
Operator cap type
Flush head
Hazardous location rating
Class I, Div. 2
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Conduit entry
3/4 in, 14 NPT
Operator special function
None
Operator legend text
START - STOP
Station type
Push button
Enclosure mounting
Surface mount
Contact block termination wire range
14 - 18 AWG (x2)
Termination style
Screw
Contact block electrical design life (cycles, at max. load)
1000000
Vibration
10 G maximum
Contact block configuration
1-NO 1-NC standard contacts
Shock
25 G (contact fragility)/100 G (no damage)
Operating temperature
-25 °C
Storage temperature
-40 °C
Humidity
50 %
Contact block operational voltage, max
600V AC @ 600V DC
Indication light(s)
Green, transformer type, 120V AC 50/60 Hz
Contact block utilization category (DC)
Q600, DC-13
Contact block utilization category (AC)
A600, AC-15
Contact block thermal current rating
10 A
Documents
Product Cutsheet General
--
800-td011_-en-p Technical Data
800-TD011
General Publication
Product Cutsheet --
Technical Data Publication
800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
30 mm Push-Button Station 800R PB
CloseClose
800R-2HAF4RL
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose