Loading
View all 800P Touch/Palm Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800P-S1CG1B

800P Palm-Operated PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2025, the 800P Palm-Operated PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2025 Replacement Category: Engineering Replacement
Description
Palm Operated Push Buttons - Surface Mount, Standard Drive, Chrome, Side Guard - Yellow, Single Hub, Standard, 2 N.O. - 2 N.C.
  • Add to BOM
  • Repair services
  • Get support
800P-S1CG1B

800P Palm-Operated PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2025, the 800P Palm-Operated PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2025 Replacement Category: Engineering Replacement
Description
Palm Operated Push Buttons - Surface Mount, Standard Drive, Chrome, Side Guard - Yellow, Single Hub, Standard, 2 N.O. - 2 N.C.
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
800P-S1CG1B
UPC
662468029957
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Button Color
Chrome Button
Contact Blocks
2-NO 2-NC Standard Contacts
Mounting
Surface Mounting Push-Button
Operation
Standard Drive
Type
800P
Dielectric strength
2200V @ 1min
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Number of contacts as normally closed contact
2
Number of contacts as normally open contact
2
Operation
Standard drive
Operational voltage (Ue), max
DC 60
Rated operational current
69VA @ 28...600V DC
Rated operational current, break
720VA @ 72...120V AC
Rated operational current, make
7200VA @ 120...600V AC
Thermal continuous current (Ith), max
10 A, AC
Utilization category
Standard contact blocks: IEC: AC-15,DC-13 NEMA: A600, Q600
Mechanical
Contact fragility
800T-XA contact block with no damage at 100 G: 9 G
Contact operation for shallow contact blocks
Snap action
Mechanical life operations
Push buttons: 1000000 minimum
Mounting type
Surface mount
Shock
Mechanical shock at 0.5 cycle sine-wave for 11 ms
Spring-return
True
Typical operating force
Standard drive: 3.7 lb
Unlocking method
Push button
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum
Construction
Button color
Chrome
Colour cap
Other
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4
Enclosure
Dead end (single hub)
Guard option
Yellow side guard
List of degrees of protection (NEMA)
1, 4, 12, 13
Operating temperature
32 °F
Storage temperature
-40 °F
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Push my Buttons Podcast --
Repair Parts List --
Product Cutsheet --
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800P-S1CG1B
UPC
662468029957
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Button Color
Chrome Button
Contact Blocks
2-NO 2-NC Standard Contacts
Mounting
Surface Mounting Push-Button
Operation
Standard Drive
Type
800P
Dielectric strength
2200V @ 1min
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Number of contacts as normally closed contact
2
Number of contacts as normally open contact
2
Operation
Standard drive
Operational voltage (Ue), max
DC 60
Rated operational current
69VA @ 28...600V DC
Rated operational current, break
720VA @ 72...120V AC
Rated operational current, make
7200VA @ 120...600V AC
Thermal continuous current (Ith), max
10 A, AC
Utilization category
Standard contact blocks: IEC: AC-15,DC-13 NEMA: A600, Q600
Physical Characteristics
Mechanical
Contact fragility
800T-XA contact block with no damage at 100 G: 9 G
Contact operation for shallow contact blocks
Snap action
Mechanical life operations
Push buttons: 1000000 minimum
Mounting type
Surface mount
Shock
Mechanical shock at 0.5 cycle sine-wave for 11 ms
Spring-return
True
Typical operating force
Standard drive: 3.7 lb
Unlocking method
Push button
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum
Construction
Button color
Chrome
Colour cap
Other
Degree of protection (IP)
IP65
Degree of protection (NEMA)
4
Enclosure
Dead end (single hub)
Guard option
Yellow side guard
List of degrees of protection (NEMA)
1, 4, 12, 13
Compliance & Environment
Operating temperature
32 °F
Storage temperature
-40 °F
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast General
--
Repair Parts List General
--
Product Cutsheet General
--
800-td010_-en-p Technical Data
800-TD010
General Publication
Push my Buttons Podcast --
Repair Parts List --
Product Cutsheet --
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
800P Palm-Operated PB
CloseClose
800P-S1CG1B
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose