800P Palm-Operated PB
Rockwell Automation announces that as of
April 30, 2025,
the 800P Palm-Operated PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
800P-S2C1A
[https://www.rockwellautomation.com/en-us/products/details.800P-S2C1A.html]
Rockwell Automation announces that as of
April 30, 2025,
the 800P Palm-Operated PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
800P-S2C1A
[https://www.rockwellautomation.com/en-us/products/details.800P-S2C1A.html]
Button Color | Chrome Button |
---|---|
Contact Blocks | 1-NO 1-NC Standard Contacts |
Enclosure Type | Surface Mounting Push-Button |
Guard Option | No Guard |
Operation | Standard Drive |
Product Type | 800P |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Operational voltage (Ue), max | DC 60 |
Thermal continuous current (Ith), max | 10 A, AC |
Operation | Standard drive |
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Utilization category | Standard contact blocks: IEC: AC-15,DC-13 NEMA: A600, Q600 |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Dielectric strength | 2200V @ 1min |
Spring-return | True |
---|---|
Mounting type | Surface mount |
Shock | Mechanical shock at 0.5 cycle sine-wave for 11 ms |
Contact fragility | 800T-XA contact block with no damage at 100 G: 9 G |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Typical operating force | Standard drive: 3.7 lb |
Unlocking method | Push button |
Contact operation for shallow contact blocks | Snap action |
Mechanical life operations | Push buttons: 1000000 minimum |
Degree of protection (IP) | IP65 |
---|---|
Colour cap | Other |
Button color | Chrome |
List of degrees of protection (NEMA) | 1, 4, 12, 13 |
Guard option | No guard |
Enclosure | Dead end (single hub) |
Degree of protection (NEMA) | 4 |
Operating temperature | 32 °F |
---|---|
Storage temperature | -40 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 14.808 |
Lead Time | 5 |
Dimension Width | 10.998 |
Dimension Length | 19.99 |
Stock Status | STOCKED |
Weight | 1.188 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Button Color | Chrome Button |
---|---|
Contact Blocks | 1-NO 1-NC Standard Contacts |
Enclosure Type | Surface Mounting Push-Button |
Guard Option | No Guard |
Operation | Standard Drive |
Product Type | 800P |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Operational voltage (Ue), max | DC 60 |
Thermal continuous current (Ith), max | 10 A, AC |
Operation | Standard drive |
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Utilization category | Standard contact blocks: IEC: AC-15,DC-13 NEMA: A600, Q600 |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Dielectric strength | 2200V @ 1min |
Spring-return | True |
---|---|
Mounting type | Surface mount |
Shock | Mechanical shock at 0.5 cycle sine-wave for 11 ms |
Contact fragility | 800T-XA contact block with no damage at 100 G: 9 G |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Typical operating force | Standard drive: 3.7 lb |
Unlocking method | Push button |
Contact operation for shallow contact blocks | Snap action |
Mechanical life operations | Push buttons: 1000000 minimum |
Degree of protection (IP) | IP65 |
---|---|
Colour cap | Other |
Button color | Chrome |
List of degrees of protection (NEMA) | 1, 4, 12, 13 |
Guard option | No guard |
Enclosure | Dead end (single hub) |
Degree of protection (NEMA) | 4 |
Operating temperature | 32 °F |
---|---|
Storage temperature | -40 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 14.808 |
Lead Time | 5 |
Dimension Width | 10.998 |
Dimension Length | 19.99 |
Stock Status | STOCKED |
Weight | 1.188 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
800-td010_-en-p
Technical Data
800-TD010 |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td010_-en-p | 800-TD010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.