Loading
  • alt text
alt text
800MB-CPA16

No Lens Assembly 22.5 mm Square PB

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 800MB-CPA16 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 09, 2023, the No Lens Assembly 22.5 mm Square PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 09, 2023 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 09, 2023, the No Lens Assembly 22.5 mm Square PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 09, 2023 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Environmental
Construction
Certification
Documents
Certifications
Alternative Products
Technotes
Suitable for illumination
True
Operator cap/button shape
Square
Illumination lamp type
Incandescent
Illumination module type
Incandescent
Contact block thermal current rating
10 A
Illumination module input voltage
110...120V AC transformer
Contact block utilization category (AC)
300V @ 150V AC, 0.15A @ 8VA (logic reed)
Contact block utilization category (DC)
30V @ 0.06A, 1.8VA (logic reed)
Contact block operational voltage, max
AC 300
Hole diameter
22.5 mm
Operator mechanical design life (cycles, min.)
1000000
Contact block mounting style
Latch catridge
Operator function
Transformer type flush backlit
Operator type
Push button
Enclosure compatibility
Type 13, IEC I44 IP65 oiltight
Contact block configuration
No contact cartridge
Shock
100 G
Vibration
10 G
Contact block termination wire range
Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab)
Contact block durability
750000 ( standard contact), 200000 (logic reed)
Operating temperature
0 °C
Humidity
50% @ 40°C (104 °F)
Storage temperature
-40 °C
Illumination module mounting style
Latch catridge
Operator construction/material
Plastic / metal
Termination style
Stab or no termination
Operator cap color (lens)
No legend - lens assembly
Certifications
UL, CSA, IEC 529
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • American Bureau of Shippin

This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for illumination
True
Operator cap/button shape
Square
Illumination lamp type
Incandescent
Illumination module type
Incandescent
Contact block thermal current rating
10 A
Illumination module input voltage
110...120V AC transformer
Contact block utilization category (AC)
300V @ 150V AC, 0.15A @ 8VA (logic reed)
Contact block utilization category (DC)
30V @ 0.06A, 1.8VA (logic reed)
Contact block operational voltage, max
AC 300
Hole diameter
22.5 mm
Operator mechanical design life (cycles, min.)
1000000
Contact block mounting style
Latch catridge
Operator function
Transformer type flush backlit
Operator type
Push button
Enclosure compatibility
Type 13, IEC I44 IP65 oiltight
Contact block configuration
No contact cartridge
Shock
100 G
Vibration
10 G
Contact block termination wire range
Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab)
Contact block durability
750000 ( standard contact), 200000 (logic reed)
Operating temperature
0 °C
Humidity
50% @ 40°C (104 °F)
Storage temperature
-40 °C
Illumination module mounting style
Latch catridge
Operator construction/material
Plastic / metal
Termination style
Stab or no termination
Operator cap color (lens)
No legend - lens assembly
Certifications
UL, CSA, IEC 529
Documents
Product Cutsheet General
--
Type Resource Publication
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • American Bureau of Shippin

This product was certified with the above certifications as of 2025-07-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
No Lens Assembly 22.5 mm Square PB
CloseClose
800MB-CPA16
Close
Print
Allen-Bradley 800MB-CPA16 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose