800MB-CA6A
Flush Back Lighted 800MB PB
Rockwell Automation announces that as of June 05, 2024, the Flush Back Lighted 800MB PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Rockwell Automation announces that as of June 05, 2024, the Flush Back Lighted 800MB PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 05, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Square
|
| Contact block type |
False
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
300V @ 150V AC, 0.15A @ 8VA (logic reed)
|
| Contact block utilization category (DC) |
30V @ 0.06A, 1.8VA (logic reed)
|
| Contact block operational voltage, max |
AC 300
|
| Operator cap type |
Flush back lighted
|
| Hole diameter |
22.5 mm
|
|---|---|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Contact block mounting style |
Latch catridge
|
| Operator function |
22 mm momentary push button
|
| Operator type |
Push button
|
| Enclosure compatibility |
Type 13, IEC I44 IP65 oiltight
|
| Contact block configuration |
1 NO, 1 NC
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Contact block termination wire range |
Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab)
|
| Contact block durability |
750000 ( standard contact), 200000 (logic reed)
|
| Operating temperature |
0 °C
|
|---|---|
| Humidity |
50% @ 40°C (104 °F)
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic / metal
|
|---|---|
| Termination style |
Stab or no termination
|
| Operator cap color (lens) |
Red (red flush head must be ordered separately)
|
| Certifications |
UL, CSA, IEC 529
|
|---|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Square
|
| Contact block type |
False
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
300V @ 150V AC, 0.15A @ 8VA (logic reed)
|
| Contact block utilization category (DC) |
30V @ 0.06A, 1.8VA (logic reed)
|
| Contact block operational voltage, max |
AC 300
|
| Operator cap type |
Flush back lighted
|
| Hole diameter |
22.5 mm
|
|---|---|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Contact block mounting style |
Latch catridge
|
| Operator function |
22 mm momentary push button
|
| Operator type |
Push button
|
| Enclosure compatibility |
Type 13, IEC I44 IP65 oiltight
|
| Contact block configuration |
1 NO, 1 NC
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Contact block termination wire range |
Accepts two 2.79 x 0.81 mm (0.110 x 0.032 in) push-on connectors or one 6.35 x 0.81 mm (0.250 x 0.032 in) push-on connector (stab)
|
| Contact block durability |
750000 ( standard contact), 200000 (logic reed)
|
| Operating temperature |
0 °C
|
|---|---|
| Humidity |
50% @ 40°C (104 °F)
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic / metal
|
|---|---|
| Termination style |
Stab or no termination
|
| Operator cap color (lens) |
Red (red flush head must be ordered separately)
|
| Certifications |
UL, CSA, IEC 529
|
|---|
Documents
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.