Loading
View all 800MB/800MR Oiltight Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800MB-CA1A2K

Flush Back Lighted 800MB PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 05, 2024, the Flush Back Lighted 800MB PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 05, 2024 Replacement Category: Engineering Replacement
Description
800MB Momentary Contact Push Button Units, Non-Illuminated, Black Bezel, Flush Head, Green, 2 N.O., Large Screw Termination
  • Add to BOM
  • Repair services
  • Get support
800MB-CA1A2K

Flush Back Lighted 800MB PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 05, 2024, the Flush Back Lighted 800MB PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 05, 2024 Replacement Category: Engineering Replacement
Description
800MB Momentary Contact Push Button Units, Non-Illuminated, Black Bezel, Flush Head, Green, 2 N.O., Large Screw Termination
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
800MB-CA1A2K
UPC
662072771167
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Mechanical
Contact block configuration
2 NO
Contact block durability
750000 ( standard contact), 200000 (logic reed)
Contact block mounting style
Latch catridge
Contact block termination wire range
Accepts two #12 AWG (large screw)
Enclosure compatibility
Type 13, IEC I44 IP65 oiltight
Hole diameter
22.5 mm
Operator function
22 mm momentary push button
Operator mechanical design life (cycles, min.)
1000000
Operator type
Push button
Shock
100 G
Vibration
10 G
Construction
Operator cap color (lens)
Green
Operator construction/material
Plastic / metal
Termination style
Large screw
Contact block operational voltage, max
AC 300
Contact block thermal current rating
10 A
Contact block type
False
Contact block utilization category (AC)
300V @ 150V AC, 0.15A @ 8VA (logic reed)
Contact block utilization category (DC)
30V @ 0.06A, 1.8VA (logic reed)
Operator cap type
Flush back lighted
Operator cap/button material
Plastic
Operator cap/button shape
Square
Suitable for illumination
False
Humidity
50% @ 40°C (104 °F)
Operating temperature
0 °C
Storage temperature
-40 °C
General Publication
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • American Bureau of Shippin

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800MB-CA1A2K
UPC
662072771167
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Physical Characteristics
Mechanical
Contact block configuration
2 NO
Contact block durability
750000 ( standard contact), 200000 (logic reed)
Contact block mounting style
Latch catridge
Contact block termination wire range
Accepts two #12 AWG (large screw)
Enclosure compatibility
Type 13, IEC I44 IP65 oiltight
Hole diameter
22.5 mm
Operator function
22 mm momentary push button
Operator mechanical design life (cycles, min.)
1000000
Operator type
Push button
Shock
100 G
Vibration
10 G
Construction
Operator cap color (lens)
Green
Operator construction/material
Plastic / metal
Termination style
Large screw
Electrical & Connectivity
Contact block operational voltage, max
AC 300
Contact block thermal current rating
10 A
Contact block type
False
Contact block utilization category (AC)
300V @ 150V AC, 0.15A @ 8VA (logic reed)
Contact block utilization category (DC)
30V @ 0.06A, 1.8VA (logic reed)
Operator cap type
Flush back lighted
Operator cap/button material
Plastic
Operator cap/button shape
Square
Suitable for illumination
False
Compliance & Environment
Humidity
50% @ 40°C (104 °F)
Operating temperature
0 °C
Storage temperature
-40 °C
Documents
Product Cutsheet General
--
800-td008_-en-p Technical Data
800-TD008
General Publication
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • American Bureau of Shippin

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Flush Back Lighted 800MB PB
CloseClose
800MB-CA1A2K
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose