Loading
View all 800L Indicator Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800L-30C24A

30.5 mm Indicator Indicator 800L P-L

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Indicator Light, Plastic, 30.5 mm, Incandescent, 24V AC/DC, Amber
  • Add to BOM
  • Repair services
  • Get support
800L-30C24A

30.5 mm Indicator Indicator 800L P-L

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Indicator Light, Plastic, 30.5 mm, Incandescent, 24V AC/DC, Amber
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
800L-30C24A
UPC
781180093418
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Type
Indicator
Illumination type
Incandescent
Nominal voltage
24 V
Type of current
AC/DC
Voltage
24V AC/DC
With contact
False
Construction
Colour of lamp hood
Other
Indicator size
30.5 mm
Lens color
Amber
Material housing
Plastic
Mounting method
Other
Suitable for ceiling mounting
False
Termination style
Screw (18...30 mm), pigtail (12 mm)
Mechanical
Incandescent lamp life
5000 h
Lamp type
Other
Shock
1/2 cycle sine-wave for 11 ms ≥ 25 G
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4X
Humidity
50% @ 104°F (40 °C)
List of degrees of protection (NEMA)
1,4,4X,12,13, watertight/oiltight IEC 529
Operating temperature
-40 °F
Storage temperature
-40 °F
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
General Publication
Product Cutsheet --
Repair Parts List --
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800L-30C24A
UPC
781180093418
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
Type
Indicator
Illumination type
Incandescent
Nominal voltage
24 V
Type of current
AC/DC
Voltage
24V AC/DC
With contact
False
Physical Characteristics
Construction
Colour of lamp hood
Other
Indicator size
30.5 mm
Lens color
Amber
Material housing
Plastic
Mounting method
Other
Suitable for ceiling mounting
False
Termination style
Screw (18...30 mm), pigtail (12 mm)
Mechanical
Incandescent lamp life
5000 h
Lamp type
Other
Shock
1/2 cycle sine-wave for 11 ms ≥ 25 G
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum
Compliance & Environment
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4X
Humidity
50% @ 104°F (40 °C)
List of degrees of protection (NEMA)
1,4,4X,12,13, watertight/oiltight IEC 529
Operating temperature
-40 °F
Storage temperature
-40 °F
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Drawings
3D STEP Model (STP) Download (ZIP)
Dimension Drawing (PDF) Download (PDF)
Documents
Product Cutsheet General
--
Repair Parts List General
--
800-td010_-en-p Technical Data
800-TD010
General Publication
Product Cutsheet --
Repair Parts List --
Technical Data Publication
800-td010_-en-p 800-TD010
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
30.5 mm Indicator Indicator 800L P-L
CloseClose
800L-30C24A
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose