
800HL-AP1B
Type 7_9 Momentary Push Button 800HL PB

Product at a glance
Product at a glance
Additional Operator Features | No Special Head |
---|---|
Position 2 Contact Block | XA (1-NO, 1-NC) |
Position 4 Contact Block | No Block This Position |
Number of command positions | 1 |
---|---|
Material front ring | Plastic |
Colour button | Green |
Additional operator features | No special head |
With front ring | True |
Construction type lens | Round |
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 2 |
Suitable for illumination | False |
Contact operation | Shallow and mini contact blocks: slow double make and break, Logic reed and sealed switch contact blocks: snap action |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | True |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | Flush head |
Contact block configuration | 2 NO, 2 NC, standard contact block (800T-XA) |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Typical operating force | Operator without contact block: 2.9 lb maximum (flush, extended, standard mushroom, jumbo mushroom) |
Switching function latching | False |
Terminal screw torque range | 6 in-lb |
Wire size | 18 AWG |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 40°C |
Storage temperature | -40 °C |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td011_-en-p | 800-TD011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Additional Operator Features | No Special Head |
---|---|
Position 2 Contact Block | XA (1-NO, 1-NC) |
Position 4 Contact Block | No Block This Position |
Number of command positions | 1 |
---|---|
Material front ring | Plastic |
Colour button | Green |
Additional operator features | No special head |
With front ring | True |
Construction type lens | Round |
Number of contacts as normally closed contact | 2 |
---|---|
Number of contacts as normally open contact | 2 |
Suitable for illumination | False |
Contact operation | Shallow and mini contact blocks: slow double make and break, Logic reed and sealed switch contact blocks: snap action |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | True |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | Flush head |
Contact block configuration | 2 NO, 2 NC, standard contact block (800T-XA) |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Typical operating force | Operator without contact block: 2.9 lb maximum (flush, extended, standard mushroom, jumbo mushroom) |
Switching function latching | False |
Terminal screw torque range | 6 in-lb |
Wire size | 18 AWG |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 40°C |
Storage temperature | -40 °C |
Documents
Product Cutsheet
General
-- |
800-td011_-en-p
Technical Data
800-TD011 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td011_-en-p | 800-TD011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.