Terminations with finger safe covers | False |
---|---|
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Hole diameter | 30.5 mm |
Suitable for illumination | False |
Operator mechanical design life (cycles, min.) | 25000 None |
Operator function | Single turn |
Vibration | 10 G maximum |
Potentiometer module termination wire range | 14 - 18 AWG (x2) |
Shock | 100 G (no damage) |
Potentiometer module termination tightening torque | 6 - 7 in-lb / 0.7 - 0.8 N-m |
Potentiometer module power rating | 2 W |
---|---|
Potentiometer module input voltage | 300V AC/DC (6V DC min) |
Potentiometer module resistance rating | 1500 Ω |
Type of electric connection | Screw connection |
Operator construction/material | Plastic |
---|---|
Operator cap/button shape | Round |
Operator cap color | Black |
Operator cap/button material | Plastic |
Operator cap type | Standard knob |
Operator type | Potentiom unit |
Hazardous location rating | False |
---|---|
Humidity | 50 % |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.7 |
Lead Time | 27 |
Dimension Width | 5.7 |
Dimension Length | 9.0 |
Stock Status | NON_STOCKED |
Weight | 0.128 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
General | Repair Parts List | -- |
General | Specification | 800-TD009 |
General | Selection Guide | 800T-BR012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Terminations with finger safe covers | False |
---|---|
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Hole diameter | 30.5 mm |
Suitable for illumination | False |
Operator mechanical design life (cycles, min.) | 25000 None |
Operator function | Single turn |
Vibration | 10 G maximum |
Potentiometer module termination wire range | 14 - 18 AWG (x2) |
Shock | 100 G (no damage) |
Potentiometer module termination tightening torque | 6 - 7 in-lb / 0.7 - 0.8 N-m |
Potentiometer module power rating | 2 W |
---|---|
Potentiometer module input voltage | 300V AC/DC (6V DC min) |
Potentiometer module resistance rating | 1500 Ω |
Type of electric connection | Screw connection |
Operator construction/material | Plastic |
---|---|
Operator cap/button shape | Round |
Operator cap color | Black |
Operator cap/button material | Plastic |
Operator cap type | Standard knob |
Operator type | Potentiom unit |
Hazardous location rating | False |
---|---|
Humidity | 50 % |
Operating temperature | -25 °C |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.7 |
Lead Time | 27 |
Dimension Width | 5.7 |
Dimension Length | 9.0 |
Stock Status | NON_STOCKED |
Weight | 0.128 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Push my Buttons Podcast
General
-- |
Repair Parts List
General
-- |
Specification
General
800-TD009 |
Selection Guide
General
800T-BR012 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
General | Repair Parts List | -- |
General | Specification | 800-TD009 |
General | Selection Guide | 800T-BR012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.