Loading
View all 800H Type 7 & 9 Hazardous Location Operators
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
800H-QP10M

Type 7_9 Pilot Light 800H PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2024, the Type 7_9 Pilot Light 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2024 Replacement Category: Engineering Replacement Replacement Product: 800H-QPH2M [https://www.rockwellautomation.com/en-us/products/details.800H-QPH2M.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2024, the Type 7_9 Pilot Light 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2024 Replacement Category: Engineering Replacement Replacement Product: 800H-QPH2M [https://www.rockwellautomation.com/en-us/products/details.800H-QPH2M.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Construction
Mechanical
Environmental
Documents
Alternative Products
Technotes
Bull Number Modifier
No Guards - on Terminals
Illumination Option Selection
P-L with Incandescent LA
Power Module Selection
Full Voltage Type
Type
Type 7_9 Pilot Light
Number of indicator lights
1
With light source
True
Type of lamp socket
Other
Rated supply voltage
120V AC/DC
Power module type
Full voltage or universal
Lamp test type
Pilot light with incandescent lA
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
With front ring
False
Construction type lens
Round
Lens color
Multi-color insert packet (amber, blue, green, red, white)
Type of lens
High
Finger-safe guards
No guards on terminals
Type of electric connection
Screw connection
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Terminal screw torque
6 in-lb
Wire gauge
18 AWG
Mechanical life operations
250000 minimum
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Operating temperature
-20 °C
Humidity
50% @ 104°F (40 °C)
Storage temperature
-40 °C
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bull Number Modifier
No Guards - on Terminals
Illumination Option Selection
P-L with Incandescent LA
Power Module Selection
Full Voltage Type
Type
Type 7_9 Pilot Light
Number of indicator lights
1
With light source
True
Type of lamp socket
Other
Rated supply voltage
120V AC/DC
Power module type
Full voltage or universal
Lamp test type
Pilot light with incandescent lA
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
With front ring
False
Construction type lens
Round
Lens color
Multi-color insert packet (amber, blue, green, red, white)
Type of lens
High
Finger-safe guards
No guards on terminals
Type of electric connection
Screw connection
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Terminal screw torque
6 in-lb
Wire gauge
18 AWG
Mechanical life operations
250000 minimum
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Operating temperature
-20 °C
Humidity
50% @ 104°F (40 °C)
Storage temperature
-40 °C
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Type 7_9 Pilot Light 800H PB
CloseClose
800H-QP10M
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose