Bull Number Modifier | No Guards - on Terminals |
---|---|
Illumination Option Selection | Pilot Light with LED LA |
Power Module Selection | Pigtail Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of indicator lights | 1 |
---|---|
With light source | True |
Type of lamp socket | LED |
Rated supply voltage | 24V AC/DC |
Power module type | Pigtail full voltage |
Lamp test type | Pilot light with LED lA |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
With front ring | False |
---|---|
Construction type lens | Round |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Type of lens | High |
Finger-safe guards | No guards on terminals |
Type of electric connection | Screw connection |
---|---|
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Mechanical life operations | 250000 minimum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bull Number Modifier | No Guards - on Terminals |
---|---|
Illumination Option Selection | Pilot Light with LED LA |
Power Module Selection | Pigtail Full Voltage Type |
Product Type | Type 7_9 Pilot Light |
Number of indicator lights | 1 |
---|---|
With light source | True |
Type of lamp socket | LED |
Rated supply voltage | 24V AC/DC |
Power module type | Pigtail full voltage |
Lamp test type | Pilot light with LED lA |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
With front ring | False |
---|---|
Construction type lens | Round |
Lens color | Multi-color insert packet (amber, blue, green, red, white) |
Type of lens | High |
Finger-safe guards | No guards on terminals |
Type of electric connection | Screw connection |
---|---|
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) 10 G maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Mechanical life operations | 250000 minimum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Documents
Technical Document
General
800-TD011 |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.