| Number of switch positions | 3 |
|---|---|
| Hole diameter | 30.5 mm |
| Type of electric connection | Screw connection |
| Operator mechanical design life (cycles, min.) | 1000000 |
| Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
| Operator type | Selector switch |
| Operator function | Spring return from right |
| Shock | 25 G (contact fragility)/100 G (no damage) |
| Vibration | 10 G maximum |
| Suitable for illumination | False |
|---|---|
| Contact block configuration | No contacts |
| Terminations with finger safe covers | False |
|---|---|
| Operator cap/button material | Plastic |
| Operator construction/material | Plastic |
| Operator cap type | Standard knob |
| Operator cap color | Black with white Insert |
| Operating temperature | -25 °C |
|---|---|
| Hazardous location rating | False |
| Humidity | 50 % |
| Storage temperature | -40 °C |
| Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
| General | Product Cutsheet | -- |
| General | Repair Parts List | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of switch positions | 3 |
|---|---|
| Hole diameter | 30.5 mm |
| Type of electric connection | Screw connection |
| Operator mechanical design life (cycles, min.) | 1000000 |
| Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
| Operator type | Selector switch |
| Operator function | Spring return from right |
| Shock | 25 G (contact fragility)/100 G (no damage) |
| Vibration | 10 G maximum |
| Suitable for illumination | False |
|---|---|
| Contact block configuration | No contacts |
| Terminations with finger safe covers | False |
|---|---|
| Operator cap/button material | Plastic |
| Operator construction/material | Plastic |
| Operator cap type | Standard knob |
| Operator cap color | Black with white Insert |
| Operating temperature | -25 °C |
|---|---|
| Hazardous location rating | False |
| Humidity | 50 % |
| Storage temperature | -40 °C |
| Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
800T/H 30 mm Push Button Brochure
General
800T-BR012 |
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| Type | Resource | Publication |
|---|---|---|
| General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
| General | Product Cutsheet | -- |
| General | Repair Parts List | -- |
| Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.