800H-JR2KE7XAXX
30mm Selector Switch 800H PB
Rockwell Automation announces that as of March 31, 2025, the 30mm Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2025
Replacement Category:
Direct Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
Rockwell Automation announces that as of March 31, 2025, the 30mm Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2025
Replacement Category:
Direct Replacement
Replacement Product:
See Migration Documentation
[https://www.rockwellautomation.com/en-us/support/product/product-compatibility-migration/product-lifecycle-status/migration-documents.html]
Product at a glance
| Type |
30 mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator function |
Maintained
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
Custom configuration - consult factory
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Position 2 contact block |
1 NO, 1 NC, standard contact block (800T-XA)
|
| Position 1 contact block |
No block this position
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Plastic
|
| Operator cap type |
Standard knob
|
| Operator cam code |
KE7
|
| Operator cap color |
Black with white insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Custom configuration - consult factory
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 800T/H 30 mm Push Button Brochure | 800T-BR012 |
| Repair Parts List | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30 mm Selector Switch
|
|---|
| Number of switch positions |
3
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
Custom configuration - consult factory
|
| Contact block electrical design life (cycles, at max. load) |
Custom configuration - consult factory
|
| Operator function |
Maintained
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
Custom configuration - consult factory
|
| Contact block termination wire range |
Custom configuration - consult factory
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
Custom configuration - consult factory
|
| Contact block thermal current rating |
Custom configuration - consult factory
|
| Contact block utilization category (AC) |
Custom configuration - consult factory
|
| Contact block utilization category (DC) |
Custom configuration - consult factory
|
| Contact block operational voltage, max |
Custom configuration - consult factory
|
| Position 2 contact block |
1 NO, 1 NC, standard contact block (800T-XA)
|
| Position 1 contact block |
No block this position
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Plastic
|
| Operator cap type |
Standard knob
|
| Operator cam code |
KE7
|
| Operator cap color |
Black with white insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Custom configuration - consult factory
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
800T/H 30 mm Push Button Brochure
General
800T-BR012 |
|
Repair Parts List
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| 800T/H 30 mm Push Button Brochure | 800T-BR012 |
| Repair Parts List | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.