Product Type | 30 mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 1000000 None |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator type | Selector switch |
Contact block termination tightening torque | Custom configuration - consult factory |
Contact block electrical design life (cycles, at max. load) | Custom configuration - consult factory |
Operator function | Maintained |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | Custom configuration - consult factory |
Contact block termination wire range | Custom configuration - consult factory |
Suitable for illumination | False |
---|---|
Contact block configuration | Custom configuration - consult factory |
Contact block thermal current rating | Custom configuration - consult factory |
Contact block utilization category (AC) | Custom configuration - consult factory |
Contact block utilization category (DC) | Custom configuration - consult factory |
Contact block operational voltage, max | Custom configuration - consult factory |
Position 2 contact block | 1 NC, standard contact block (800T-XD2) |
Position 1 contact block | 1 NO, standard contact block (800T-XD1) |
Position 3 contact block | 1 NO, standard contact block (800T-XD1) |
Position 4 contact block | 1 NC, standard contact block (800T-XD2) |
Terminations with finger safe covers | False |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Operator cap type | Standard knob |
Operator cam code | KC1 |
Operator cap color | Black with white insert |
Operating temperature | -25 °C |
---|---|
Hazardous location rating | Custom configuration - consult factory |
Humidity | 50 % |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 22 |
Dimension Width | 5.842 |
Dimension Length | 12.192 |
Stock Status | NON_STOCKED |
Weight | 0.204 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 30 mm Selector Switch |
---|
Number of switch positions | 3 None |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 1000000 None |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator type | Selector switch |
Contact block termination tightening torque | Custom configuration - consult factory |
Contact block electrical design life (cycles, at max. load) | Custom configuration - consult factory |
Operator function | Maintained |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | Custom configuration - consult factory |
Contact block termination wire range | Custom configuration - consult factory |
Suitable for illumination | False |
---|---|
Contact block configuration | Custom configuration - consult factory |
Contact block thermal current rating | Custom configuration - consult factory |
Contact block utilization category (AC) | Custom configuration - consult factory |
Contact block utilization category (DC) | Custom configuration - consult factory |
Contact block operational voltage, max | Custom configuration - consult factory |
Position 2 contact block | 1 NC, standard contact block (800T-XD2) |
Position 1 contact block | 1 NO, standard contact block (800T-XD1) |
Position 3 contact block | 1 NO, standard contact block (800T-XD1) |
Position 4 contact block | 1 NC, standard contact block (800T-XD2) |
Terminations with finger safe covers | False |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Operator cap type | Standard knob |
Operator cam code | KC1 |
Operator cap color | Black with white insert |
Operating temperature | -25 °C |
---|---|
Hazardous location rating | Custom configuration - consult factory |
Humidity | 50 % |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 22 |
Dimension Width | 5.842 |
Dimension Length | 12.192 |
Stock Status | NON_STOCKED |
Weight | 0.204 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
800T/H 30 mm Push Button Brochure
General
800T-BR012 |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.