Product Type | 30 mm Selector Switch |
---|
PB | 800 h |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 14 |
Dimension Width | 5.842 |
Dimension Length | 10.287 |
Stock Status | NON_STOCKED |
Weight | 0.184 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | 800T/H Technical Specifications | 800-TD009 |
General | Product Cutsheet | -- |
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 30 mm Selector Switch |
---|
PB | 800 h |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 14 |
Dimension Width | 5.842 |
Dimension Length | 10.287 |
Stock Status | NON_STOCKED |
Weight | 0.184 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
800T/H Technical Specifications
General
800-TD009 |
Product Cutsheet
General
-- |
800T/H 30 mm Push Button Brochure
General
800T-BR012 |
Repair Parts List
General
-- |
Type | Resource | Publication |
---|---|---|
General | 800T/H Technical Specifications | 800-TD009 |
General | Product Cutsheet | -- |
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.