Product Type | 30 mm Selector Switch |
---|
PB | 800 h |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 43.942 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.163 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 30 mm Selector Switch |
---|
PB | 800 h |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 43.942 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.163 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
800T/H 30 mm Push Button Brochure
General
800T-BR012 |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.