Loading
View all 800H Type 7 & 9 Hazardous Location Operators
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Preferred
,
800H-JR2AY

30mm Selector Switch 800H PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Certification
Drawings
Documents
Alternative Products
Technotes
Number of switch positions
3
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
1000000
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Operator type
Selector switch
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Contact block electrical design life (cycles, at max. load)
1000000
Operator function
Maintained
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
10 G maximum
Contact block termination wire range
14 - 18 AWG (x2)
Suitable for illumination
False
Contact block configuration
1-NO 1-NC stackable sealed
Contact block thermal current rating
2.5 A
Contact block utilization category (AC)
C300, AC-15
Contact block utilization category (DC)
Q150, DC-13
Contact block operational voltage, max
300V AC @ 150V DC
Terminations with finger safe covers
False
Operator cap/button material
Plastic
Operator construction/material
Plastic
Operator cap type
Standard knob
Operator cap color
Black with white Insert
Operating temperature
-25 °C
Hazardous location rating
Class I, div. 2
Humidity
50 %
Storage temperature
-40 °C
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of switch positions
3
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
1000000
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Operator type
Selector switch
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Contact block electrical design life (cycles, at max. load)
1000000
Operator function
Maintained
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
10 G maximum
Contact block termination wire range
14 - 18 AWG (x2)
Suitable for illumination
False
Contact block configuration
1-NO 1-NC stackable sealed
Contact block thermal current rating
2.5 A
Contact block utilization category (AC)
C300, AC-15
Contact block utilization category (DC)
Q150, DC-13
Contact block operational voltage, max
300V AC @ 150V DC
Terminations with finger safe covers
False
Operator cap/button material
Plastic
Operator construction/material
Plastic
Operator cap type
Standard knob
Operator cap color
Black with white Insert
Operating temperature
-25 °C
Hazardous location rating
Class I, div. 2
Humidity
50 %
Storage temperature
-40 °C
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
800-td009_-en-p Technical Data
800-TD009
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
30mm Selector Switch 800H PB
CloseClose
800H-JR2AY
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose