Loading
View all 800H Type 7 & 9 Hazardous Location Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800H-JR2AV

30mm Selector Switch 800H PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Description
800H 3 Position Selector Switch , White, Std. Knob Maint., 3 Position, Cam and Contact Blocks, Code R for 800H ,
  • Add to BOM
  • Repair services
  • Get support
800H-JR2AV

30mm Selector Switch 800H PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Description
800H 3 Position Selector Switch , White, Std. Knob Maint., 3 Position, Cam and Contact Blocks, Code R for 800H ,
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
800H-JR2AV
UPC
662072812617
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Type
30 mm Selector Switch
Contact block configuration
1-NO 1-NC PenTUFF contacts
Contact block operational voltage, max
300V AC @ 150V DC
Contact block thermal current rating
2.5 A
Contact block utilization category (AC)
C300, AC-15
Contact block utilization category (DC)
R150, DC-13
Suitable for illumination
False
Mechanical
Contact block electrical design life (cycles, at max. load)
1000000
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Contact block termination wire range
14 - 18 AWG (x2)
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Hole diameter
30.5 mm
Number of switch positions
3
Operator function
Maintained
Operator mechanical design life (cycles, min.)
1000000
Operator type
Selector switch
Shock
25 G (contact fragility)/100 G (no damage)
Type of electric connection
Screw connection
Vibration
10 G maximum
Construction
Operator cap color
Black with white Insert
Operator cap type
Standard knob
Operator cap/button material
Plastic
Operator construction/material
Plastic
Terminations with finger safe covers
False
Hazardous location rating
False
Humidity
50 %
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Repair Parts List --
800T/H 30 mm Push Button Brochure 800T-BR012
Product Cutsheet --
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800H-JR2AV
UPC
662072812617
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
Type
30 mm Selector Switch
Contact block configuration
1-NO 1-NC PenTUFF contacts
Contact block operational voltage, max
300V AC @ 150V DC
Contact block thermal current rating
2.5 A
Contact block utilization category (AC)
C300, AC-15
Contact block utilization category (DC)
R150, DC-13
Suitable for illumination
False
Physical Characteristics
Mechanical
Contact block electrical design life (cycles, at max. load)
1000000
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Contact block termination wire range
14 - 18 AWG (x2)
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Hole diameter
30.5 mm
Number of switch positions
3
Operator function
Maintained
Operator mechanical design life (cycles, min.)
1000000
Operator type
Selector switch
Shock
25 G (contact fragility)/100 G (no damage)
Type of electric connection
Screw connection
Vibration
10 G maximum
Construction
Operator cap color
Black with white Insert
Operator cap type
Standard knob
Operator cap/button material
Plastic
Operator construction/material
Plastic
Terminations with finger safe covers
False
Compliance & Environment
Hazardous location rating
False
Humidity
50 %
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D STEP Model (STP) Download (ZIP)
2D Dimension Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Repair Parts List General
--
800T/H 30 mm Push Button Brochure General
800T-BR012
Product Cutsheet General
--
800-td009_-en-p Technical Data
800-TD009
General Publication
Repair Parts List --
800T/H 30 mm Push Button Brochure 800T-BR012
Product Cutsheet --
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
30mm Selector Switch 800H PB
CloseClose
800H-JR2AV
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose