Number of switch positions | 3 None |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 1000000 None |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator type | Selector switch |
Operator function | Maintained |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Suitable for illumination | False |
---|---|
Contact block configuration | No contacts |
Terminations with finger safe covers | False |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Operator cap type | Standard knob |
Operator cap color | Black with white Insert |
Operating temperature | -25 °C |
---|---|
Hazardous location rating | False |
Humidity | 50 % |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 28 |
Dimension Width | 5.969 |
Dimension Length | 9.525 |
Stock Status | STOCKED |
Weight | 90.718 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of switch positions | 3 None |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 1000000 None |
Enclosure compatibility (NEMA type) | 1, 4, 4X, 12, 13 |
Operator type | Selector switch |
Operator function | Maintained |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Suitable for illumination | False |
---|---|
Contact block configuration | No contacts |
Terminations with finger safe covers | False |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
Operator cap type | Standard knob |
Operator cap color | Black with white Insert |
Operating temperature | -25 °C |
---|---|
Hazardous location rating | False |
Humidity | 50 % |
Storage temperature | -40 °C |
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.842 |
Lead Time | 28 |
Dimension Width | 5.969 |
Dimension Length | 9.525 |
Stock Status | STOCKED |
Weight | 90.718 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
800T/H 30 mm Push Button Brochure
General
800T-BR012 |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | 800T/H 30 mm Push Button Brochure | 800T-BR012 |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.