Loading
View all 800H Type 7 & 9 Hazardous Location Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800H-JP38KA7AAXX

Type 7&9 Selector Switch 800H PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the Type 7&9 Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Direct Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the Type 7&9 Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Direct Replacement
Description
Hazardous Location Type 7&9 3 Pos. Cyl. Lock Sel. Switch, Standard Barrel Length, Spring Rtn fr/ Right, Lock Center, D018 (Std. Key)
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Mechanical
Electrical
Construction
Environmental
Documents
Alternative Products
Technotes
Unique Product Identifier
800H-JP38KA7AAXX
UPC
662073180838
Estimated Lead Time
84 days
Country of Origin
China
Number of switch positions
3
Spring-return
True
With light source
False
Switching function latching
False
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Typical operating forces with contact blocks
800T-XA: 1 lb
Mechanical life operations
200000 min
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
Terminal screw torque
6 in-lb
Typical operating forces with spring-return selector switches
5 in-lb to stop, 0.2 in-lb to return
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Suitable for illumination
False
Operational voltage (Ue), max
600V AC @ 600V DC
Thermal continuous current (Ith), max
10A AC @ 2.5A DC
Rated operational current
69VA @ 28...600V DC
Rated operational current, break
720VA @ 72...120V AC
Rated operational current, make
7200VA @ 120...600V AC
Contact operation
Slow, double make and break
Utilization category
AC-15 per IEC, DC-13 per IEC
Position 2 contact block
1 NO, 1 NC, standard contact block (800T-XA)
Position 1 contact block
1 NO, 1 NC, standard contact block (800T-XA)
Position 3 contact block
No block this position
Position 4 contact block
No block this position
Wire gauge
18 to 14 AWG
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Material front ring
Plastic
Type of control element
Key
3-position cam options
KA7 cam
Key options
D018 (standard key)
Finger-safe guards
No guards on terminals
3-position lock/function
Spring return from right, lock in center position, standard key
With front ring
True
Operating temperature
-20 °C
Humidity
50% @ 40°C (104 °F)
Storage temperature
-40 °C
General Publication
Repair Parts List --
Technical Document 800-TD011
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800H-JP38KA7AAXX
UPC
662073180838
Estimated Lead Time
84 days
Country of Origin
China
Technical Specifications
Number of switch positions
3
Spring-return
True
With light source
False
Switching function latching
False
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Typical operating forces with contact blocks
800T-XA: 1 lb
Mechanical life operations
200000 min
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
Terminal screw torque
6 in-lb
Typical operating forces with spring-return selector switches
5 in-lb to stop, 0.2 in-lb to return
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Suitable for illumination
False
Operational voltage (Ue), max
600V AC @ 600V DC
Thermal continuous current (Ith), max
10A AC @ 2.5A DC
Rated operational current
69VA @ 28...600V DC
Rated operational current, break
720VA @ 72...120V AC
Rated operational current, make
7200VA @ 120...600V AC
Contact operation
Slow, double make and break
Utilization category
AC-15 per IEC, DC-13 per IEC
Position 2 contact block
1 NO, 1 NC, standard contact block (800T-XA)
Position 1 contact block
1 NO, 1 NC, standard contact block (800T-XA)
Position 3 contact block
No block this position
Position 4 contact block
No block this position
Wire gauge
18 to 14 AWG
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Material front ring
Plastic
Type of control element
Key
3-position cam options
KA7 cam
Key options
D018 (standard key)
Finger-safe guards
No guards on terminals
3-position lock/function
Spring return from right, lock in center position, standard key
With front ring
True
Operating temperature
-20 °C
Humidity
50% @ 40°C (104 °F)
Storage temperature
-40 °C
Documents
Repair Parts List General
--
Technical Document General
800-TD011
Product Cutsheet General
--
General Publication
Repair Parts List --
Technical Document 800-TD011
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Type 7&9 Selector Switch 800H PB
CloseClose
800H-JP38KA7AAXX
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose