3-Position Cam Options | KC1 Cam |
---|---|
Bull Number Modifier | No Guards - on Terminals |
Insert or Wing Lever Color | Standard |
Operator Type & Function | Wing Lever Maintained |
Position 2 Contact Block | No |
Position 4 Contact Block | No |
Product Type | Type 7&9 Selector Switch |
Number of switch positions | 3 None |
---|---|
Spring-return | False |
With light source | False |
Switching function latching | True |
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 200000 minimum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Terminal screw torque | 6 in-lb |
Typical operating force for spring return selector switches | 5 in-lb to stop, 0.2 in-lb to return |
Typical operating forces operator without contact blocks | Maintained selector switch: 4 in-lb maximum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Suitable for illumination | False |
---|---|
Position 2 contact block | Not applicable |
Position 1 contact block | No contact blocks |
Position 3 contact block | No contact blocks |
Position 4 contact block | Not applicable |
Wire gauge | 18 AWG |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Material front ring | Plastic |
---|---|
Type of control element | Key |
2-position cam options | Not applicable |
3-position cam options | KC1 cam |
4-position cam options | Not applicable |
Position 5 contact block | Not applicable |
Finger-safe guards | No guards on terminals |
Operator type & function | Metal wing lever, maintained |
Insert lever color | White insert with standard or knob lever or grey color with metal winglever |
With front ring | True |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 72.136 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
3-Position Cam Options | KC1 Cam |
---|---|
Bull Number Modifier | No Guards - on Terminals |
Insert or Wing Lever Color | Standard |
Operator Type & Function | Wing Lever Maintained |
Position 2 Contact Block | No |
Position 4 Contact Block | No |
Product Type | Type 7&9 Selector Switch |
Number of switch positions | 3 None |
---|---|
Spring-return | False |
With light source | False |
Switching function latching | True |
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 200000 minimum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Terminal screw torque | 6 in-lb |
Typical operating force for spring return selector switches | 5 in-lb to stop, 0.2 in-lb to return |
Typical operating forces operator without contact blocks | Maintained selector switch: 4 in-lb maximum |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Suitable for illumination | False |
---|---|
Position 2 contact block | Not applicable |
Position 1 contact block | No contact blocks |
Position 3 contact block | No contact blocks |
Position 4 contact block | Not applicable |
Wire gauge | 18 AWG |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Material front ring | Plastic |
---|---|
Type of control element | Key |
2-position cam options | Not applicable |
3-position cam options | KC1 cam |
4-position cam options | Not applicable |
Position 5 contact block | Not applicable |
Finger-safe guards | No guards on terminals |
Operator type & function | Metal wing lever, maintained |
Insert lever color | White insert with standard or knob lever or grey color with metal winglever |
With front ring | True |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 72.136 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Technical Document
General
800-TD011 |
Product Cutsheet
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.