Loading
View all 800H Type 7 & 9 Hazardous Location Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800H-JP11KB7

Type 7&9 Selector Switch 800H PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
  • Add to BOM
  • Repair services
  • Get support
800H-JP11KB7

Type 7&9 Selector Switch 800H PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Alternative Products
Technotes
Unique Product Identifier
800H-JP11KB7
UPC
662073826477
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
3-Position Cam Options
KB7 Cam
Bull Number Modifier
No Guards - on Terminals
Insert or Wing Lever Color
Standard
Operator Type & Function
Wing Lever Maintained
Position 2 Contact Block
No
Position 4 Contact Block
No
Type
Type 7&9 Selector Switch
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Position 1 contact block
No contact blocks
Position 2 contact block
Not applicable
Position 3 contact block
No contact blocks
Position 4 contact block
Not applicable
Suitable for illumination
False
Wire gauge
18 AWG
Mechanical
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Hole diameter
30.5 mm
Mechanical life operations
200000 minimum
Number of switch positions
3
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Spring-return
False
Switching function latching
True
Terminal screw torque
6 in-lb
Type of electric connection
Screw connection
Typical operating force for spring return selector switches
5 in-lb to stop, 0.2 in-lb to return
Typical operating forces operator without contact blocks
Maintained selector switch: 4 in-lb maximum
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
With light source
False
Construction
2-position cam options
Not applicable
3-position cam options
KB7 cam
4-position cam options
Not applicable
Finger-safe guards
No guards on terminals
Insert lever color
White insert with standard or knob lever or grey color with metal winglever
Material front ring
Plastic
Operator type & function
Metal wing lever, maintained
Position 5 contact block
Not applicable
Type of control element
Key
With front ring
True
Humidity
50% @ 104°F (40 °C)
Operating temperature
-20 °C
Storage temperature
-40 °C
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800H-JP11KB7
UPC
662073826477
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
3-Position Cam Options
KB7 Cam
Bull Number Modifier
No Guards - on Terminals
Insert or Wing Lever Color
Standard
Operator Type & Function
Wing Lever Maintained
Position 2 Contact Block
No
Position 4 Contact Block
No
Type
Type 7&9 Selector Switch
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Position 1 contact block
No contact blocks
Position 2 contact block
Not applicable
Position 3 contact block
No contact blocks
Position 4 contact block
Not applicable
Suitable for illumination
False
Wire gauge
18 AWG
Physical Characteristics
Mechanical
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Hole diameter
30.5 mm
Mechanical life operations
200000 minimum
Number of switch positions
3
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Spring-return
False
Switching function latching
True
Terminal screw torque
6 in-lb
Type of electric connection
Screw connection
Typical operating force for spring return selector switches
5 in-lb to stop, 0.2 in-lb to return
Typical operating forces operator without contact blocks
Maintained selector switch: 4 in-lb maximum
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
With light source
False
Construction
2-position cam options
Not applicable
3-position cam options
KB7 cam
4-position cam options
Not applicable
Finger-safe guards
No guards on terminals
Insert lever color
White insert with standard or knob lever or grey color with metal winglever
Material front ring
Plastic
Operator type & function
Metal wing lever, maintained
Position 5 contact block
Not applicable
Type of control element
Key
With front ring
True
Compliance & Environment
Humidity
50% @ 104°F (40 °C)
Operating temperature
-20 °C
Storage temperature
-40 °C
Documents
800-td009_-en-p Technical Data
800-TD009
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Type 7&9 Selector Switch 800H PB
CloseClose
800H-JP11KB7
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose