| Type |
30 mm Selector Switch
|
|---|
| Number of switch positions |
2
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Contact block electrical design life (cycles, at max. load) |
200000
|
| Operator function |
Spring return from right
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
2-NO 2-NC logic reed contacts
|
| Contact block operational voltage, max |
150V AC @ 30V DC
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Plastic
|
| Operator cap type |
Standard knob
|
| Operator cap color |
Black with white Insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Class I, div. 2
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
30 mm Selector Switch
|
|---|
| Number of switch positions |
2
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Operator mechanical design life (cycles, min.) |
1000000
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator type |
Selector switch
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Contact block electrical design life (cycles, at max. load) |
200000
|
| Operator function |
Spring return from right
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Suitable for illumination |
False
|
|---|---|
| Contact block configuration |
2-NO 2-NC logic reed contacts
|
| Contact block operational voltage, max |
150V AC @ 30V DC
|
| Terminations with finger safe covers |
False
|
|---|---|
| Operator cap/button material |
Plastic
|
| Operator construction/material |
Plastic
|
| Operator cap type |
Standard knob
|
| Operator cap color |
Black with white Insert
|
| Operating temperature |
-25 °C
|
|---|---|
| Hazardous location rating |
Class I, div. 2
|
| Humidity |
50 %
|
| Storage temperature |
-40 °C
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.