View all 800H Type 7 & 9 Hazardous Location Operators
800H-HPA11KB6DXXX
Type 7&9 Selector Switch 800H PB
Rockwell Automation announces that as of June 30, 2025, the Type 7&9 Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of June 30, 2025, the Type 7&9 Selector Switch 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Direct Replacement
| 2-Position Cam Options |
KB6 Cam
|
|---|---|
| Bull Number Modifier |
No Guards - on Terminals
|
| Insert or Wing Lever Color |
Red
|
| Operator Type & Function |
Wing Lever Maintained
|
| Position 2 Contact Block |
No Block This Position
|
| Position 4 Contact Block |
No Block This Position
|
| Type |
Type 7&9 Selector Switch
|
| Number of switch positions |
2
|
|---|---|
| Spring-return |
False
|
| With light source |
False
|
| Switching function latching |
True
|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
200000 minimum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Typical operating force for spring return selector switches |
5 in-lb to stop, 0.2 in-lb to return
|
| Typical operating forces operator without contact blocks |
Maintained selector switch: 4 in-lb maximum
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Suitable for illumination |
False
|
|---|---|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Contact operation |
Slow, double make and break
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Position 2 contact block |
No block this position
|
| Position 1 contact block |
1 NO, standard contact block (800T-XD1)
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Wire gauge |
18 AWG
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Material front ring |
Plastic
|
|---|---|
| Type of control element |
Key
|
| 2-position cam options |
KB6 cam
|
| 3-position cam options |
Not applicable
|
| 4-position cam options |
Not applicable
|
| Position 5 contact block |
Not applicable
|
| Finger-safe guards |
No guards on terminals
|
| Operator type & function |
Metal wing lever, maintained
|
| Insert lever color |
Red
|
| With front ring |
True
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| 2-Position Cam Options |
KB6 Cam
|
|---|---|
| Bull Number Modifier |
No Guards - on Terminals
|
| Insert or Wing Lever Color |
Red
|
| Operator Type & Function |
Wing Lever Maintained
|
| Position 2 Contact Block |
No Block This Position
|
| Position 4 Contact Block |
No Block This Position
|
| Type |
Type 7&9 Selector Switch
|
| Number of switch positions |
2
|
|---|---|
| Spring-return |
False
|
| With light source |
False
|
| Switching function latching |
True
|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
200000 minimum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Typical operating force for spring return selector switches |
5 in-lb to stop, 0.2 in-lb to return
|
| Typical operating forces operator without contact blocks |
Maintained selector switch: 4 in-lb maximum
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Suitable for illumination |
False
|
|---|---|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Contact operation |
Slow, double make and break
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Position 2 contact block |
No block this position
|
| Position 1 contact block |
1 NO, standard contact block (800T-XD1)
|
| Position 3 contact block |
No block this position
|
| Position 4 contact block |
No block this position
|
| Wire gauge |
18 AWG
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Material front ring |
Plastic
|
|---|---|
| Type of control element |
Key
|
| 2-position cam options |
KB6 cam
|
| 3-position cam options |
Not applicable
|
| 4-position cam options |
Not applicable
|
| Position 5 contact block |
Not applicable
|
| Finger-safe guards |
No guards on terminals
|
| Operator type & function |
Metal wing lever, maintained
|
| Insert lever color |
Red
|
| With front ring |
True
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
Documents
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.