30mm Push-Pull Device 800H PB
| Unique Product Identifier |
800H-FRXTA5
|
|---|---|
| UPC |
662073719526
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Operator Type |
Standard Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
No cap
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Maintained with twist release
|
| Contact block configuration |
2-NCLB standard contact
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Overview
| Unique Product Identifier |
800H-FRXTA5
|
|---|---|
| UPC |
662073719526
|
| Estimated Lead Time |
29 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| EU Importer Address |
Rockwell Automation N.V |
| EU Authorized Representative Address |
Rockwell Automation N.V |
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Technical Specifications
| Operator Type |
Standard Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
No cap
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Maintained with twist release
|
| Contact block configuration |
2-NCLB standard contact
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Selection Guide
General
800T-BR012 |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|