| Cap Selection |
Standard Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Yellow
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Maintained with twist release
|
| Contact block configuration |
1-NCLB 1-NO standard contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cap Selection |
Standard Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Yellow
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Maintained with twist release
|
| Contact block configuration |
1-NCLB 1-NO standard contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Selection Guide
General
800T-BR012 |
|
Repair Parts List
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.