| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
2.5 A
|
| Contact block utilization category (AC) |
C300, AC-15
|
| Contact block utilization category (DC) |
Q150, DC-13
|
| Contact block operational voltage, max |
300V AC @ 150V DC
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Red
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Maintained with twist release
|
| Contact block configuration |
1-NO 1-NC stackable sealed
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
Class I, Div. 2
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
2.5 A
|
| Contact block utilization category (AC) |
C300, AC-15
|
| Contact block utilization category (DC) |
Q150, DC-13
|
| Contact block operational voltage, max |
300V AC @ 150V DC
|
| Operator cap type |
Mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Red
|
| Operator cap/button size |
40 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
2-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Maintained with twist release
|
| Contact block configuration |
1-NO 1-NC stackable sealed
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
Class I, Div. 2
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Repair Parts List
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
Selection Guide
General
800T-BR012 |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Selection Guide | 800T-BR012 |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.