Loading
View all 800T/H Operators
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
800H-FRXMQ24XCC

30mm Push-Pull Device 800H PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Certification
Documents
Certifications
Alternative Products
Technotes
Cap Selection
Standard Mushroom Head
Type
30mm Push-Pull Device
Suitable for illumination
True
Operator cap/button shape
Round
Illumination lamp type
Incandescent
Illumination module type
Full voltage
Contact block thermal current rating
Custom configuration - consult factory
Illumination module input voltage
24V AC/DC
Contact block utilization category (AC)
Custom configuration - consult factory
Contact block utilization category (DC)
Custom configuration - consult factory
Contact block operational voltage, max
Custom configuration - consult factory
Operator cap type
Mushroom head
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Terminations with finger safe covers
False
Operator mechanical design life (cycles, min.)
250000
Operator cap color
No lens cap
Operator cap/button size
40 mm
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Illumination module termination wire range
17 - 18 AWG (x2)
Operator function
3-position
Contact block termination tightening torque
Custom configuration - consult factory
Contact block electrical design life (cycles, at max. load)
Custom configuration - consult factory
Operator type
Push-pull unit
Position 4 contact block
Not applicable
Operator special function
Momentary-out, maintained-center, maintained-in
Position 1 contact block
1 NCLB, 1 NC, standard contact block (800T-XA7)
Position 3 contact block
1 NCLB, 1 NC, standard contact block (800T-XA7)
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
Custom configuration - consult factory
Contact block termination wire range
Custom configuration - consult factory
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Humidity
50 %
Operating temperature
-25 °C
Hazardous location rating
Custom configuration - consult factory
Storage temperature
-40 °C
Operator construction/material
Plastic
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cap Selection
Standard Mushroom Head
Type
30mm Push-Pull Device
Suitable for illumination
True
Operator cap/button shape
Round
Illumination lamp type
Incandescent
Illumination module type
Full voltage
Contact block thermal current rating
Custom configuration - consult factory
Illumination module input voltage
24V AC/DC
Contact block utilization category (AC)
Custom configuration - consult factory
Contact block utilization category (DC)
Custom configuration - consult factory
Contact block operational voltage, max
Custom configuration - consult factory
Operator cap type
Mushroom head
Hole diameter
30.5 mm
Type of electric connection
Screw connection
Terminations with finger safe covers
False
Operator mechanical design life (cycles, min.)
250000
Operator cap color
No lens cap
Operator cap/button size
40 mm
Enclosure compatibility (NEMA type)
1, 4, 4X, 12, 13
Illumination module termination wire range
17 - 18 AWG (x2)
Operator function
3-position
Contact block termination tightening torque
Custom configuration - consult factory
Contact block electrical design life (cycles, at max. load)
Custom configuration - consult factory
Operator type
Push-pull unit
Position 4 contact block
Not applicable
Operator special function
Momentary-out, maintained-center, maintained-in
Position 1 contact block
1 NCLB, 1 NC, standard contact block (800T-XA7)
Position 3 contact block
1 NCLB, 1 NC, standard contact block (800T-XA7)
Shock
25 G (contact fragility)/100 G (no damage)
Vibration
Custom configuration - consult factory
Contact block termination wire range
Custom configuration - consult factory
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Humidity
50 %
Operating temperature
-25 °C
Hazardous location rating
Custom configuration - consult factory
Storage temperature
-40 °C
Operator construction/material
Plastic
Certifications
ABS, CCC, CE, CSA, EAC, GOST, UL
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
30mm Push-Pull Device 800H PB
CloseClose
800H-FRXMQ24XCC
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose