View all 800T/H Operators
800H-FRXJM9A7
30mm Push-Pull Device 800H PB
Rockwell Automation announces that as of March 31, 2025, the 30mm Push-Pull Device 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2025
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of March 31, 2025, the 30mm Push-Pull Device 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2025
Replacement Category:
Direct Replacement
| Cap Selection |
Jumbo Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Operator cap type |
Jumbo mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Yellow
|
| Operator cap/button size |
60 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
3-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Momentary-out, maintained-center, maintained-in
|
| Contact block configuration |
1-NCLB 1-NC standard contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Cap Selection |
Jumbo Mushroom Head
|
|---|---|
| Type |
30mm Push-Pull Device
|
| Suitable for illumination |
False
|
|---|---|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Contact block thermal current rating |
10 A
|
| Contact block utilization category (AC) |
A600, AC-15
|
| Contact block utilization category (DC) |
Q600, DC-13
|
| Contact block operational voltage, max |
600V AC @ 600V DC
|
| Operator cap type |
Jumbo mushroom head
|
| Hole diameter |
30.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Terminations with finger safe covers |
False
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Operator mechanical design life (cycles, min.) |
250000
|
| Operator cap color |
Yellow
|
| Operator cap/button size |
60 mm
|
| Enclosure compatibility (NEMA type) |
1, 4, 4X, 12, 13
|
| Operator function |
3-position
|
| Contact block termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operator type |
Push-pull unit
|
| Operator special function |
Momentary-out, maintained-center, maintained-in
|
| Contact block configuration |
1-NCLB 1-NC standard contacts
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Vibration |
10 G maximum
|
| Contact block termination wire range |
14 - 18 AWG (x2)
|
| Humidity |
50 %
|
|---|---|
| Operating temperature |
-25 °C
|
| Hazardous location rating |
False
|
| Storage temperature |
-40 °C
|
| Operator construction/material |
Plastic
|
|---|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Selection Guide
General
800T-BR012 |
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
Repair Parts List
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Selection Guide | 800T-BR012 |
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- American Bureau of Shippin
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.