| Bull Number Modifier |
No Guards - on Terminals
|
|---|---|
| Button Color |
Red
|
| Position 4 Contact Block |
No Block This Position
|
| Number of command positions |
2
|
|---|---|
| Material front ring |
Plastic
|
| Color cap |
Red
|
| Head type |
Mushroom head
|
| Finger-safe guards |
No guards on terminals
|
| Contact block |
1 NCLB, standard contact block (800T-XD4)
|
| With front ring |
True
|
| Suitable for illumination |
False
|
|---|---|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Contact operation |
Slow, double make and break
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Spring-return |
False
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
250000 minimum
|
| Operator type |
2 pos. push-pull push-button, non-illuminated
|
| Number of positions |
2-position maintained
|
| Typical operating force for 2-position push-pull |
9 lb maximum push or pull
|
| Typical operating forces operator without contact blocks |
Standard mushroom: 2.9 lb maximum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Wire gauge |
18 AWG
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Technical Document | 800-TD011 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Bull Number Modifier |
No Guards - on Terminals
|
|---|---|
| Button Color |
Red
|
| Position 4 Contact Block |
No Block This Position
|
| Number of command positions |
2
|
|---|---|
| Material front ring |
Plastic
|
| Color cap |
Red
|
| Head type |
Mushroom head
|
| Finger-safe guards |
No guards on terminals
|
| Contact block |
1 NCLB, standard contact block (800T-XD4)
|
| With front ring |
True
|
| Suitable for illumination |
False
|
|---|---|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Contact operation |
Slow, double make and break
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Spring-return |
False
|
|---|---|
| Hole diameter |
30.5 mm
|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
250000 minimum
|
| Operator type |
2 pos. push-pull push-button, non-illuminated
|
| Number of positions |
2-position maintained
|
| Typical operating force for 2-position push-pull |
9 lb maximum push or pull
|
| Typical operating forces operator without contact blocks |
Standard mushroom: 2.9 lb maximum
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Terminal screw torque |
6 in-lb
|
| Wire gauge |
18 AWG
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Technical Document
General
800-TD011 |
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Technical Document | 800-TD011 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.