Bull Number Modifier | No Guards - on Terminals |
---|---|
Button Color | Green |
Head Type & Features | Mushroom Head |
Product Type | Type 7&9 Push-Pull Unit |
Number of command positions | 2 None |
---|---|
Material front ring | Plastic |
Color cap | Green |
Head type | Mushroom head |
Finger-safe guards | No guards on terminals |
With front ring | True |
Suitable for illumination | False |
---|---|
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Operational voltage (Ue), max | 600V AC @ 600V DC |
Thermal continuous current (Ith), max | 10A AC @ 2.5A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Contact operation | Slow, double make and break |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | False |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Typical operating forces with contact blocks | 800T-XA: 1 lb |
Operator type | 2 pos. push-pull push-button, non-illuminated |
Position 4 contact block | No block this position |
Number of positions | 2-position maintained |
Position 2 contact block | 1 NO, standard contact block (800T-XD1) |
Position 1 contact block | 1 NO, 1 NC, standard contact block (800T-XA) |
Position 3 contact block | No block this position |
Typical operating force for 2-position push-pull | 9 lb maximum push or pull |
Typical operating forces operator without contact blocks | Standard mushroom: 2.9 lb maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 69.596 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.259 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bull Number Modifier | No Guards - on Terminals |
---|---|
Button Color | Green |
Head Type & Features | Mushroom Head |
Product Type | Type 7&9 Push-Pull Unit |
Number of command positions | 2 None |
---|---|
Material front ring | Plastic |
Color cap | Green |
Head type | Mushroom head |
Finger-safe guards | No guards on terminals |
With front ring | True |
Suitable for illumination | False |
---|---|
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Operational voltage (Ue), max | 600V AC @ 600V DC |
Thermal continuous current (Ith), max | 10A AC @ 2.5A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Contact operation | Slow, double make and break |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | False |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Typical operating forces with contact blocks | 800T-XA: 1 lb |
Operator type | 2 pos. push-pull push-button, non-illuminated |
Position 4 contact block | No block this position |
Number of positions | 2-position maintained |
Position 2 contact block | 1 NO, standard contact block (800T-XD1) |
Position 1 contact block | 1 NO, 1 NC, standard contact block (800T-XA) |
Position 3 contact block | No block this position |
Typical operating force for 2-position push-pull | 9 lb maximum push or pull |
Typical operating forces operator without contact blocks | Standard mushroom: 2.9 lb maximum |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 69.596 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 0.259 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.